Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 6/27/2017

Overview

Ultra-compact standby UPS with built-in USB monitoring port protects PCs, network workstations and other systems reliant upon a USB interface for UPS monitoring and unattended system shutdown. Maintains AC output during blackouts and brownouts starting at 99V. Includes USB monitoring with cabling, TEL/DSL line surge suppression, surge-only outlets and LED indicators. PowerAlert software available free via download.

Features

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • This product is ENERGY STAR qualified for its ability to save customers money while helping to protect the environment
  • INTERNET600TAA standby UPS offers protection from blackouts, brownouts and surges on both AC and dialup modem lines
  • Provides seamless battery derived AC output during blackouts and severe brownouts so that connected equipment can be shut down without data loss
  • USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • HID-compliant USB also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • 4 battery supported outlets protect computer, monitor and other vital system peripherals, plus 4 additional surge suppression-only outlets for printers and other system accessories not requiring battery support
  • Attractive stealth black UPS color scheme
  • Single line phone jacks with line splitter protects peripherals with a standard dialup phone line connection
  • Audible alarm and front panel LEDs offer continuous status information regarding line and battery power operation
  • 600VA /300 watt power handling ability supports entry-level PC systems for several minutes during power fail conditions
  • Includes attached 6 ft. AC power cord, on/off power switch
  • Compatible with 120V/60 Hz applications in USA, Canada, Mexico and other countries
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment

Package Includes

  • INTERNET600TAA UPS system
  • USB cable
  • Instruction manual
TAA compliant Energy Star certified RoHS compliant

Specifications

OVERVIEW
UPC Code037332184092
UPS TypeStandby
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)10A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P; Right-Angled
Input Circuit Breakers10A
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)600
Output Capacity (Watts)300
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Battery Mode)+/- 5%
UPS Output Receptacles (Surge Suppression Only)4 UPS outlets, 4 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
BATTERY
Runtime Full Load (min.)  3.4 min.
Runtime Half Load (min.)  9.9 min.
DC System Voltage (VDC)12
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination switch controls on/off power status and self-test operation
Audible AlarmAudible alarm indicates power-failure and overload status
LED Indicators2 LEDs indicate power status and overload/check battery status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating420
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorDesktop
Included Mounting Accessory DescriptionWallmount installation supported using keyhole mounting tabs
Installation Form Factors Supported with Included AccessoriesTower; Ultra-compact desktop
Primary UPS Depth (mm)145
Primary UPS Height (mm)79
Primary UPS Width (mm)274
Shipping Dimensions (hwd / in.)4.10 x 8.00 x 13.00
Shipping Weight (lbs.)7.00
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)3.1 x 10.8 x 5.7
UPS Power Module Weight (kg)2.95
UPS Power Module Weight (lbs.)6.5
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius.
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius.
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  14
AC Mode Efficiency Rating (100% Load)99%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  210
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableRJ to USB interface cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) CompatibilityNUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at https://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)99
High Voltage Transfer to Battery Power (Setpoint)139
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$100,000 Ultimate Lifetime Insurance 

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.