Part Number: U052-06N-OTG-AM
- USB OTG (On-the-Go) cable featuring a unique USB Micro-B / USB combo connector with retractable Micro-B
- Acts as an OTG cable with the retractable Micro-B connector pulled out, connecting a USB device such as a keyboard, mouse, or flash drive to an OTG compliant Micro-B device
- Push the retractable USB Micro-B connector back in to use the cable as a standard USB 2.0 A/A extension cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- USB OTG (On-the-Go) cable featuring a unique USB Micro-B / USB combo connector with retractable Micro-B
- Acts as an OTG cable with the retractable Micro-B connector pulled out, connecting a USB device such as a keyboard, mouse, or flash drive to an OTG compliant Micro-B device
- Push the retractable USB Micro-B connector back in to use the cable as a standard USB 2.0 A/A extension cable
- USB 2.0 cable, 6-in.
Specifications
OVERVIEW
UPC Code | 037332188373 |
Technology | USB 2.0 (High Speed) |
Cable Type | Passive |
PHYSICAL
Cable Jacket Color | Black |
Cable Length (ft.) | 0.5 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.35 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | MICRO-USB B (MALE) |
Side B - Connector 2 | USB A (FEMALE) |
Connector Style | Straight |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
![]() |
U053-000-OTG | 2-in-1 OTG Adapter, USB 3.0 Micro B Male and USB 2.0 Micro B Male to USB A Female |
Documents & Downloads
Documentation
Useful Web Pages
Product Images