Part Number: U050-07N-OTG
This Model has been retired and has not been replaced. An Owner's Manual and other information for the U050-07N-OTG is available on the model support page
Features
- OTG (On-the-Go) syncing cable with unique USB Micro-B / USB combo connector with retractable Micro-B
- Acts as an OTG cable with the retractable Micro-B connector pulled out, connecting a Micro-B device to an OTG compliant Micro-B device for charging and access to files
- Push the retractable USB Micro-B connector back in to use the cable as a standard Micro-B cable, connecting your device to a computer for sync and charging
- USB 2.0 cable; 7-in.
Specifications
OVERVIEW
UPC Code | 037332188366 |
Technology | USB 2.0 (High Speed) |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | MICRO-USB B (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0.6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.02 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
U053-000-OTG | 2-in-1 OTG Adapter, USB 3.0 Micro B Male and USB 2.0 Micro B Male to USB A Female |
Documents & Downloads
Documentation
Useful Web Pages
Product Images