1U Logic Control Unit for Robotic Fiber Panel System
Part Number: NRFP-LCU-1
- Required accessory for NRFP Robotic Fiber Panel Systems
- Includes logic control unit, signaling cable and ground cable
- Mounts into 1U of rack space directly above Robotic Fiber Panel System
- Front-panel LEDs provide at-a-glance functional status updates
- 1-year limited warranty
Features
System Requirements
Required for Eaton NRFP-500MM-CP and NRFP-500SM-CP
Package Includes
- NRFP-LCU-1 Logic Control Unit
- Signaling cable
- Grounding cable
Specifications
OVERVIEW
UPC Code | 037332236982 |
Technology | Fiber |
PHYSICAL
Color | Black |
Rack Height | 1U |
Unit Dimensions (hwd / in.) | 1.700 x 17.500 x 27.500 |
Unit Weight (lbs.) | 24 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Relative Humidity | 5% to 95% |
Operating Humidity Range | 5% to 95% |
Storage Humidity Range | 5% to 95% |
FEATURES & SPECIFICATIONS
All-in-One Kit | No |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1 |
Product Compliance | CE (Europe); FCC Part 15 Class A (USA); REACH; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Robotic Fiber Panel Systems
Model Number | Description | |
---|---|---|
![]() |
NRFP-500MM-CP | Robotic Fiber Panel System - 512 Multimode LC Fiber Ports |
![]() |
NRFP-500SM-CP | Robotic Fiber Panel System - 512 Singlemode LC Fiber Ports |
Documents & Downloads
Product Videos
- Robotic Fiber Panel Systems
https://tripplite.eaton.com/video/robotic-fiber-panel-systems/790502
Product Images