Part Number: IN3010KB
This Model has been retired and has not been replaced. More information for the IN3010KB is available on the model support page
Overview
Features
- This wireless, flexible keyboard is made of an indestructible silicone material perfect for healthcare applications and other clean or dirty environments
- Wireless capability adds freedom of movement to any notebook or desktop environment
System Requirements
- Windows 98/2000/ME/XP
- CD-ROM drive
- Available USB port
Package Includes
- Wireless multimedia flexible keyboard
- USB receiver
- CD-ROM with Windows 98 driver (Driver not required with Windows 2000/ME/XP (plug-and-play)
- Two AAA alkaline batteries
- User's guide
Specifications
OVERVIEW
UPC Code | 037332135834 |
Accessory Type | Keyboard |
PRODUCT OVERVIEW
Product Overview | Wireless Multimedia Flexible Keyboard |
PHYSICAL
Color | White |
Material of Construction | Silicone |
Programmable Buttons / Hot Keys | 18 pre-programmed hot keys and controls (Internet & multimedia) |
Shipping Dimensions (hwd / in.) | 6.40 x 2.00 x 18.00 |
Shipping Weight (lbs.) | 1.20 |
Unit Dimensions (hwd / in.) | 0.500 x 17.250 x 5.750 |
Unit Weight (lbs.) | 0.63 |
FEATURES & SPECIFICATIONS
Wireless Transmission Distance | 2.4 GHz frequency for operation up to 30 feet away |
USB 1.1 Compatible | yes |
USB 2.0 Compatible | will function with USB 2.0 |
Batteries Required | yes (two AAA alkaline batteries included) |
USB Powered | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |