Part Number: U460-ST4-4A-C
Folding portable laptop stand includes a 4-port USB-A hub to create a flexible mobile workstation for work-from-anywhere users.
- Accepts up to 4 USB peripherals, turning your laptop into a mini workstation
- Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
- USB-C PD 3.0 port supports 20V 5A (100W) power output for charging host device
- Hub folds neatly into a compact unit for convenient transport and storage
- Bottom bracket design creates ergonomic workspace that adjusts to your comfort level
- 1-year limited warranty
Features
USB 3.2 Hub Connects 4 USB-A Peripherals to Your USB-C Port
This USB-C hub allows you to connect up to four USB peripherals to your MacBook Pro, Windows laptop or other tablet, smartphone or computer with a USB-C or Thunderbolt 3 port. You can expand the capability of your device by connecting USB peripherals that help you do your job faster, easier and better, such as an external hard drive.
Transfers Data at Fast USB 3.2 Gen 1 Speeds
The four USB-A ports transfer data at speeds up to 5 Gbps and share 15W maximum power for charging mobile devices. One also supports 1.5A maximum for downstream charging. The USB ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
PD Charging Port Charges Host Device via AC Wall Charger
The USB-C Power Delivery port supports power output up to 20V 5A (100W), which is more than sufficient for charging and powering the connected source device, such as a MacBook Pro, Windows laptop or Chromebook. Just connect the device’s wall charger to both the USB-C PD port and an AC outlet. PD 3.0 Fast Role Swap technology ensures the connection remains stable if the wall charger becomes dislodged.
Allows a Choice of Viewing Angles to Match Your Personal Comfort Level
This USB-C hub is also a convenient laptop stand that adjusts to five different viewing angles from 15 to 36 degrees. Its bottom bracket design helps create a more ergonomic workspace for work-from-anywhere users. The U460-ST4-4A-C folds into a compact unit for easy transport and storage and quickly unfolds for immediate use. Its built-in USB-C cable wraps neatly beneath the hub to avoid cord clutter when not in use.
Ready to Use Right from the Package
The plug-and-play USB-C hub is specifically designed for use with the MacBook Pro, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no drivers or external power.
System Requirements
Source device with USB-C or Thunderbolt 3 port (USB 3.2 Gen 1 capability required for 5 Gbps speeds)
Package Includes
- U460-ST4-4A-C 4-Port USB-C Hub with Laptop Stand
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332265869 |
| Technology | USB 3.x |
| Host Connector | USB C (MALE) |
VIDEO
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (4) USB A (FEMALE) |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Consumption (Watts) | 85.00 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 100W; 3.0 |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | (4) USB A (FEMALE) |
| Side B - Connector 2 | USB C (FEMALE) |
CHARGING
| Total Charging Watts | 15 |
| Charging Ports / Amps | (1) 1.5A |
PHYSICAL
| Color | Silver |
| Material of Construction | PC + ABS |
| Shipping Dimensions (hwd / in.) | 1.10 x 10.43 x 2.75 |
| Shipping Weight (lbs.) | 0.71 |
| Unit Dimensions (hwd / in.) | 9.920 x 2.360 x 0.700 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.646 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 32° to 158°F (0° to 70°C) |
| Relative Humidity | 10 to 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | USB-A (x4): 15W, USB-C PD 3.0: 85W |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U325-006 | USB 3.0 SuperSpeed A to A Cable for USB 3.0 All-in-One Keystone/Panel Mount Couplers (M/M), Black, 6 ft. (1.8 m) |
Documents & Downloads
Documentation
- Instructions 4-Port USB-C Hub with Laptop Stand (U460-ST4-4A-C)
- Quick Start Guide for 4-Port USB-C Hub with Laptop Stand and 100W PD Charging (Model: U460-ST4-4A-C) Multiple Languages
- Quick Start Guide for 4-Port USB-C Hub with Laptop Stand and 100W PD Charging (Model: U460-ST4-4A-C)
- Product Datasheet
Product Literature
Declarations of Conformity
Product Images






























