Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
1-Outlet Surge Protector - German Type F Schuko Outlet, 220-250V AC, 16A, Direct Plug, Schuko Plug, White
Part Number: TLP1G
- German Schuko outlet distributes power to an appliance, tool or other device
- Plugs directly into the wall (no cord required) for easy installation in tight spaces
- 250 joules protect your valuable electronics against dangerous surges and spikes
- 16A circuit breaker shuts down outlet for safety in case of overload
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332251640 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Recommended Electrical Service | 230V (220-250V) |
Voltage Compatibility (VAC) | 220-250 |
Input Plug Type | German |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | Schuko Type F |
Circuit Breaker (amps) | 16 |
Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 250 |
Protection Modes | Includes full normal mode (H-N) |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | White |
Housing Color | White |
Mounting Holes or Slots | Yes |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 4.20 x 4.30 x 2.90 |
Shipping Weight (lbs.) | 0.25 |
Unit Dimensions (hwd / in.) | 2.100 x 2.700 x 2.900 |
Unit Weight (lbs.) | 0.1 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images