Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Converts 12V DC power into 110V AC power for operating computers and other electronics while traveling or working at remote locations that lack AC power.

  • Provides pure sine wave power for appliances, power tools and other electronics
  • Ideal for areas without power outlets, such as construction sites or mobile offices
  • NEMA 5-15R outlets deliver continuous output of 1000W for powering devices
  • USB charging ports keep smartphones, tablets and laptops at full capacity
  • Wired remote module extends power control to cab of utility or work truck
  • 2-year limited warranty

Features

Mobile Sine Wave Inverter Charges and Powers Multiple Electronic Devices in Your Vehicle
You don’t have to be near an AC power source to keep your mobile devices fully charged and your power tools and small appliances operating. This 1000W mobile inverter converts 12V DC power from your car, utility truck, fleet vehicle, boat or RV’s battery into pure sine wave 110V AC power. Just connect the included battery cables between the PINV1000SW-120’s DC input terminals and the positive and negative terminals on your vehicle’s battery.

AC Outlets Provide Portable Power for Your Mobile Applications
This compact power inverter provides pure sine wave AC output for use at remote locations, such as campgrounds, construction sites and mobile offices. Three NEMA 5-15R outlets provide a continuous output of 1000W and a peak output of 2000W. That’s plenty to operate a variety of appliances and power tools, such as low-power lights, telemetry equipment, smart battery rechargers for small battery-operated power tools, and mobile office equipment.

USB Charging Ports Keep Your Devices at Full Strength
A 5V USB-A port outputs DC power up to 2.1A. A USB-C port outputs 5V/9V/12V fast-charging up to 18W maximum. Both USB ports remain active when the inverter’s on/off switch is set to Off. This allows you to charge your smartphone, tablet, laptop or GPS unit without draining too much power from the vehicle’s battery.

Includes the Latest Safety Features to Protect Your Equipment and Battery
The on/off switch offers one-touch control over all AC outlets. If the power input from the vehicle’s battery drops below 10V or exceeds 16V, the PINV1000SW-120 will automatically shut down. Green and red LEDs indicate normal and improper operation. The temperature-controlled fan system begins cooling automatically when the internal temperature rises to a certain level during extended use. An audible alarm sounds during excessively high/low voltage or fault conditions.

Remote Control Module Allows Power Control from 20 ft. Away
The included PINVSWRM remote control module with 20-foot (6-meter) cable connects to the telephone-style RJ12 jack on the inverter’s front panel. The module lets you mount the inverter out of sight, such as below your truck cab’s jump seat or inside the glove compartment, and operate it from your vehicle’s dashboard. The green LED confirms the inverter is powered on and operating correctly.

Brackets Included for Permanent Mounting
The durable aluminum housing withstands the rigors of worksites, construction sites, business trips and family vacations. Use the built-in mounting brackets and included hardware to permanently install the inverter in a horizontal position.

Package Includes

  • PINV1000SW-120 1000W Light-Duty Compact Power Inverter
  • (2) DC battery cables, 18 in. (45.7 cm)
  • Ground wire with clamp
  • PINVSWRM wired remote kit
  • Mounting hardware
  • Owner’s manual

Specifications

OVERVIEW
UPC Code037332266552
INPUT
Recommended Electrical Service12V DC
Input Connection TypeDC terminal posts for included or user-supplied battery cables with ring terminals
Voltage Compatibility (VAC)110; 120
Voltage Compatibility (VDC)11-15
Input Cord Length (ft.)1.5
OUTPUT
Frequency Compatibility60 Hz
Pure Sine Wave Output  Yes
Output AC Waveform (Battery Mode)Sine wave
Nominal Output Voltage(s) Supported110V
Output Receptacles(3) 5-15R
Continuous Output Capacity (Watts)1000
Peak Output Capacity (Watts)2000
Output Voltage Regulation  110V +/- 10V AC
Output Frequency Regulation  60Hz (+/- 0.5Hz)
Overload ProtectionUp to 1250W for 1 Min., 2000W peak for 0.5 seconds, shutdown with manual and auto-recovery modes
Output Voltage (VDC)5V (USB-A), 5V / 9V / 12V (USB-C)
BATTERY
Expandable Battery RuntimeUser-Supplied 12VDC battery system
DC System Voltage (VDC)12
Battery Pack Accessory (Optional)User-Supplied;  98-121 , BP260
POWER
Sine WavePure Sine Wave
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsUNIT LEDS & REMOTE CONTROL LEDS - NORMAL OPERATION - GREEN FAULT (SHORT CIRCUIT, OVER-TEMPERATURE, HIGH VOLTAGE, LOW VOLTAGE, OVERLOAD PROTECTION) - RED
SwitchesInverter: ON/OFF Rocker Switch; Optional PINVSWRM wired remote panel: ON/OFF momentary push-button switch.
Audible AlarmLOW BATTERY VOLTAGE, OVER-TEMPERATURE, HIGH VOLTAGE, LOW VOLTAGE SHUTDOWN, OVERLOAD PROTECTION
CHARGING
Charging Port Type(1) USB A (FEMALE); (1) USB C (FEMALE)
Charging Ports / Amps(1) 2.1A; (1) 3A / 2A / 1.5A
PHYSICAL
ColorBlack; Blue
Material of ConstructionAluminum, Steel, ABS
Cooling MethodTemperature Controlled Fans
Form Factors SupportedHorizontal floor, wall mounting (AC Output or DC Input side should never be facing vertically)
Housing ColorBlack; Blue
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)5.70 x 10.40 x 17.20
Shipping Weight (lbs.)10.00
Unit Dimensions (hwd / in.)4.100 x 8.300 x 14.500
Unit Weight (lbs.)8.6
ENVIRONMENTAL
Relative Humidity0-95% (non-condensing)
Operating Temperature32° to 104° F (0° to 40° C), Ideal ambient operating temperature range 5° to 77° F (-15° to 25° C)
FEATURES & SPECIFICATIONS
GroundingGrounding lug grounds the inverter to vehicle or earth ground; ground cable included
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 107.1 (Canada); UL 458
Product ComplianceFCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Optional Coverage

1-year, 2-year, 3-year extended warranty options available

Questions & Answers

Accessories

Accessories

  Model Number Description
12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections 98-121 98-121 12VDC Sealed, Maintenance-Free Battery for All Inverter/Chargers, 12VDC Battery Connections
External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260) BP-260 BP-260 External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260)

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters
WEXT2A Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters
WEXT3A Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.