Part Number: N250-012-6A-OF TAA

PoE+-compliant 12-port patch panel manages and organizes Cat6a data/power cable connections in your small network closet.
- PoE+ patch panel prevents spark-gap erosion that can affect transmission
- 12 offset RJ45 and 110 ports numbered/labeled for immediate cable identification
- Panel easily snaps out of the frame for new connections, then snaps back into place
- Supports EIA/TIA 568A/B wiring standards for 110-type terminations
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
12-Port Patch Panel Manages and Organizes Cat6a Network Cabling
This patch panel enables quick, easy cable patching. Just plug Cat6a patch cables into its 12 front RJ45 ports, and use a 110 punch-down tool to terminate color-coded connections in the rear. Both the offset RJ45 ports and 110 terminals are clearly numbered, and the front ports have blank labels to help you identify individual cable runs. The N250-012-6A-OF supports EIA/TIA 568A and 568B wiring standards and is compatible with all network applications.
Specifically Designed for Use in Power over Ethernet Plus (PoE+) Applications
This Power over Ethernet patch panel maximizes performance with Type 2 PoE+ applications. It prevents spark-gap erosion that degrades the plug and jack contacts over time and can affect data and/or power transmission capabilities. The N250-012-6A-OF is designed to handle the frequent mating and unmating of surveillance cameras, VoIP phone systems, wireless access points and other PoE and PoE+ devices under electrical load.
Effortlessly Mounts to a Wall Using the Included Frame
The 12-port patch panel mounts to a wall, desk or similar flat surface in either horizontal or vertical mode, so you can easily organize inputs to your specific requirements. The patch panel easily snaps into and out of the frame, allowing you to remove it to make new 110 connections and snap it back into place. Included cable ties help organize your connections and cut down on cord clutter.
TAA-Compliant for GSA Schedule Purchases
The N250-012-6A-OF is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332285157 |
Product Type | Wall Mount |
Technology | Cat6a |
CONNECTIONS
Number of Ports | 12 |
Ports Detail | 12 DEDICATED PORTS ARE AVAILABLE FOR TERMINATING CAT6A PATCH CABLES TO THE PANEL |
Side A - Connector 1 | 110 IDC |
Side B - Connector 1 | RJ45 (FEMALE) |
PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
PHYSICAL
Color | Black |
Mounting Holes or Slots | Yes |
Total Number of Ports | 12 |
Shipping Dimensions (hwd / in.) | 3.03 x 11.18 x 3.11 |
Shipping Weight (lbs.) | 0.88 |
Termination Type | 110-type |
Unit Dimensions (hwd / in.) | 9.960 x 2.550 x 2.750 |
Housing | SECC |
Mounting Details | WALL MOUNT |
Panel Style | Punchdown |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Operating Humidity Range | 10% TO 90% RH, NON-CONDENSING |
Storage Humidity Range | 10% TO 90% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
Mounting Accessory Included | Yes |
Numbered Ports | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL 94 |
Product Compliance | REACH; RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images