Part Number: P415-014-R
This Model has been retired and has not been replaced. More information for the P415-014-R is available on the model support page
Overview
Tripp Lite's 14-ft. high-speed internet cable allows for faster connections than standard phone cabling. RJ11 connectors ensure easy connection. Made from Cat5 UTP cabling, this product sets the standard for high-speed data exchange. Features molded connectors with integral strain relief. RJ11 male to male. Tripp Lite warrants this product to be free from defects in materials and workmanship for life. Clamshell retail packaging.
Features
- Made with Cat5e 350MHz cable
- Product is made with UTP cabling (twisted pair) allowing for greater transfer speeds not provided by conventional phone cabling
- Features molded connectors with integral strain relief
- RJ11 male to male
- Tripp Lite warrants this product to be free from defects in materials and workmanship for life
System Requirements
- Modem, fax or phone with an RJ11 Female port
- Telephone wall jack with an RJ11F connection or RJ11 port on a surge suppressor with phone line protection
Package Includes
- 14-ft. High Speed Internet Modem Cable RJ11M to RJ11M Black
Specifications
OVERVIEW
UPC Code | 037332012272 |
CONNECTIONS
Side A - Connector 1 | RJ11 (MALE) |
Side B - Connector 1 | RJ11 (MALE) |
PHYSICAL
Cable Length (ft.) | 14 |
Shipping Dimensions (hwd / in.) | 6.75 x 5.75 x 2.00 |
Shipping Weight (lbs.) | 0.42 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images