Safe-IT Adjustable Monitor Stand for 17 to 32-inch Displays, Antimicrobial
Part Number: DDV1732AM
Steel desk mount adjusts your 17 to 32 in. monitor to a comfortable height to free up valuable space on your desk or work area.
- Premium coil spring allows effortless adjustment with the featured handle
- Adjustable steel mount supports most 17–32 in. monitors up to 15.4 lb.
- Tilt, swivel and 360° rotation for portrait or landscape help you find the perfect angle
- Rotating base provides easy information or workspace sharing
- Display cables route through convenient slot to eliminate messy cord clutter
- Includes antimicrobial tape for the handle to help protect against bacteria and viruses
- 5-year limited warranty
Features
Desktop Monitor Mount Lifts Your Display Above Your Work Area’s Surface
This Safe-IT™ desk mount raises your display above your desk, table or workstation, allowing you to free up valuable surface space. Recommended for home or office use, the DDV1732AM fits most flat-screen and curved-screen monitors from 17 to 32 inches. The durable steel frame and handle tolerate frequent adjustments, and the premium coil spring supports displays up to 15.4 pounds (7 kilograms). All hardware is included.
Swivel, Tilt and Rotate the Dual Screens to Find the Most Comfortable Viewing Angles
The premium coil spring adjusts effortlessly to optimize viewing angles, minimize glare and improve ergonomics. To minimize screen glare, reduce eye fatigue and increase viewing comfort, the mount features tilt, swivel and 360° rotation for positioning your screens. Easy screen adjustment lets you quickly find just the right angles without interrupting your workday. Base rotates +/-40 degress for optimal viewing and information sharing
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for television sets and monitors. For hassle-free display compatibility, this desktop monitor stand supports the following VESA mounting hole patterns: 75 x 75 and 100 x 100. Monitor cables route through a slot to eliminate clutter and keep cords hidden and organized.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Environment
The DDV1732AM comes with a strip of antimicrobial tape, which you can apply to the handle for additional protection against the growth of bacteria, viruses, fungi, mold and mildew.
System Requirements
Flat-screen or curved-screen televisions or monitors from 17 to 32 in.
Package Includes
- DDV1732AM Precision-Placement Desktop Mount
- Antimicrobial tape
- Assembly hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332268259 |
Device Compatibility | Laptop; Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 75x75; 100x100 |
Motion | Full |
Mounting Location | Desktop |
Degrees of Motion | -15/+15 Tilt; +/-40 Swivel |
Minimum Screen Size (in.) | 17 |
Maximum Screen Size (in.) | 32 |
Maximum Weight Capacity (lbs.) | 15.4 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 17.36 x 10.80 x 3.90 |
Shipping Weight (lbs.) | 8.68 |
Unit Dimensions (hwd / in.) | 22.400 x 9.450 x 7.870 |
Unit Weight (lbs.) | 6.5 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
Cord Management | Yes |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); REACH; RoHS3 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images