Part Number: P022-006-13A

13-amp extension cord connects two devices with 5-15P/5-15R power connectors or extends your existing power connection.
- Recommended for powering printers, monitors and other essential peripherals
- Ideal for home/office applications, small server rooms and data centers
- Adds 6 ft. to your existing connection to provide more flexibility in placing devices
- UL listed cable is ideal replacement for worn-out or missing extension cord
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
6-Foot Extension Cord Connects Monitors, Printers, Servers and Other Equipment
This power extension cable is designed for small data center or office workstation applications that do not require a heavy-gauge connection. With a NEMA 5-15P plug on one end and a NEMA 5-15R receptable on the other, this UL listed (UL 817) cord can be used to power a printer or monitor, attach a rack server to a PDU or extend an existing connection up to six feet (1.8 meters). The six-foot length allows you more flexibility in placing equipment with respect to the power outlet.
Specifications
OVERVIEW
UPC Code | 037332275202 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 13 |
Voltage Compatibility (VAC) | 125 |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | NEMA 5-15R |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | FT2 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 8.3mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 16 |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 9.98 x 7.08 x 0.50 |
Shipping Weight (lbs.) | 0.56 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 20% TO 80% RH, NON-CONDENSING |
Storage Humidity Range | 20% to 80% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images