Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS backup battery cartridge replaces the expired or aging internal battery in your Eaton 5PX G2 UPS system.

  • Replacement battery backup for Eaton 3000VA 5PX G2 UPS systems
  • Carefully screened and certified to restore UPS runtime to original specs
  • Leakproof internal battery cartridge requires no regular maintenance
  • Ships pre-wired and ready for immediate installation to prevent downtime

Features

UPS Replacement Battery Cartridge for Select Eaton 5PX G2 UPS Systems
This UPS backup battery replacement is compatible with Eaton’s 5PX3000RTNG2, 5PX3000RT3UNG2, 5PX3000HRTG2, 5PX3000RTG2 and 5PX3000HRTNG2 UPS systems. Eaton UPS batteries have an expected lifespan of three to five years, so you should take proactive steps to avoid a dead battery and ensure continuous uptime.

Comes Pre-Wired for Quick, Easy Installation
The sealed lead acid (SLA) 744-A4803 internal battery cartridge is hot-swappable, allowing you to install it without powering down any connected equipment. Built to function in a wide range of operating temperatures, the 744-A4803 has been carefully screened and certified to restore your UPS system’s runtime performance to its original specifications. It is leakproof, requires no maintenance and comes pre-wired for quick and easy installation in your 5PX G2 UPS system.

System Requirements

Compatible only with Eaton’s 5PX3000RTNG2, 5PX3000RT3UNG2, 5PX3000HRTG2, 5PX3000RTG2 and 5PX3000HRTNG2 5PX G2 UPS systems

Package Includes

744-A4803 Internal Replacement Battery Cartridge

RoHS compliant

Specifications

OVERVIEW
UPC Code037332282354
INPUT
Input PhaseSingle-Phase
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Battery Replacement DescriptionRe-use existing wiring harness
Hot Swap BatteryYes
PHYSICAL
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
APPLICATIONS
Used With5PX3000RTNG2, 5PX3000RT3UNG2, 5PX3000HRTG2, 5PX3000RTG2, 5PX3000HRTNG2
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceFCC (USA); CE (Europe)

Questions & Answers

See All Questions Ask a Question

Accessories

UPS Battery Backup

  Model Number Description
Eaton 5PX G2 3000VA 3000W 208V Line-Interactive UPS - 2 C19, 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower 5PX3000HRTG2 5PX3000HRTG2 Eaton 5PX G2 3000VA 3000W 208V Line-Interactive UPS - 2 C19, 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower
Eaton 5PX G2 3000VA 3000W 208V Line-Interactive UPS - 2 C19, 8 C13 Outlets, Cybersecure Network Card Included, Extended Run, 2U Rack/Tower 5PX3000HRTNG2 5PX3000HRTNG2 Eaton 5PX G2 3000VA 3000W 208V Line-Interactive UPS - 2 C19, 8 C13 Outlets, Cybersecure Network Card Included, Extended Run, 2U Rack/Tower
Eaton 5PX G2 3000VA 3000W 120V Line-Interactive UPS - 6 NEMA 5-20R, 1 L5-30R Outlets, Cybersecure Network Card Included, Extended Run, 3U Rack/Tower 5PX3000RT3UNG2 5PX3000RT3UNG2 Eaton 5PX G2 3000VA 3000W 120V Line-Interactive UPS - 6 NEMA 5-20R, 1 L5-30R Outlets, Cybersecure Network Card Included, Extended Run, 3U Rack/Tower
Eaton 5PX G2 3000VA 3000W 120V Line-Interactive UPS - 6 NEMA 5-20R, 1 L5-30R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower 5PX3000RTG2 5PX3000RTG2 Eaton 5PX G2 3000VA 3000W 120V Line-Interactive UPS - 6 NEMA 5-20R, 1 L5-30R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower
Eaton 5PX G2 3000VA 3000W 120V Line-Interactive UPS - 6 NEMA 5-20R, 1 L5-30R Outlets, Cybersecure Network Card Included, Extended Run, 2U Rack/Tower 5PX3000RTNG2 5PX3000RTNG2 Eaton 5PX G2 3000VA 3000W 120V Line-Interactive UPS - 6 NEMA 5-20R, 1 L5-30R Outlets, Cybersecure Network Card Included, Extended Run, 2U Rack/Tower

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.