EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs
Part Number: ENVIROSENSE
Monitors temperature, humidity and contact-closure inputs. Requires UPS with SNMPWEBCARD, MONITORED PDU or SWITCHED PDU, TAA Compliant
- Environmental Sensor for use with Tripp Lite SNMPWEBCARD enabled UPS systems, Monitored PDUs and Switched PDUs
- Reports on the contact closure status of up to four compatible devices (such as smoke detectors, fire alarms and security systems)
- Simple installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Management Interface
The ENVIROSENSE management interface is exclusively used for SNMPWEBCARD based products. You will be able to distinguish its use, by the round port on the SNMPWEBCARD-enabled device. Models that support the newer EnviroSense2 sensor modules can be distinguished by a USB-A port in place of the round ENVIROSENSE port. For managing the units containing the round port, Tripp Lite recommends using the PowerAlert Console Launcher rather than a web browser. This application enables local access of the PDU using a self-contained, compatible Java Runtime Environment version. The Console Launcher can be downloaded for free; click the above link or go to the Management Solutions / Utilities page. Units with the new interface work will with most current web browsers.
Overview
Tripp Lite's ENVIROSENSE module (when used with Tripp Lite SNMP/Web Cards or Intelligent PDU's) provides remote temperature/humidity monitoring and a dry contact interface to monitor alarm, security and telecom devices.
Features
- Connects to Tripp Lite Internal or External SNMP/Web Cards or Intelligent PDU's
- Allows remote temperature/humidity monitoring in network environments
- Enables monitoring of alarm, security and telecom devices through a dry-contact interface
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332043412 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.60 x 6.10 x 6.10 |
Shipping Weight (lbs.) | 0.70 |
COMMUNICATIONS
Product Compatibility | SNMPWEBCARD |
FEATURES & SPECIFICATIONS
Sensing Capability | Temperature; Humidity |
Contact Closure Capability | Contact Closure Input Monitoring |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Related Products
Accessories
Model Number | Description | |
---|---|---|
![]() |
SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; Keyspan; KVM; PDUs; Inverters; Power Management; UPS Systems |
WEXT2B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems |
WEXT3B | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Inverters; Power Management; UPS Systems |
Documents & Downloads
Documentation
Design Resources
Product Literature
Case Studies
- Piraeus Bank in Greece Case Study - ATM/kiosk Protection (English)
- Tripp Lite Protects Cisco Digital Media System Case Study - Cisco Digital Media System Protection (English)
- Tripp Lite Protects Boulder Valley School District Case Study - Avaya VoIP System Protection (English)
- Waller Independent School District Case Study (English)
- Tripp Lite Protects the Cisco TelePresence Experience Case Study - Cisco TelePresence Protection (English)
Product Images