Internal SAS Cable, mini-SAS (SFF-8087) to mini-SAS (SFF-8087), 18-in. (0.5M)
Part Number: S506-18N
- Positive and passive latching ensures that the plug remains mated to receptacle
- All internal Mini-SAS assemblies are capable of supporting SAS/SATA generation I, II, and III bandwidths ( up to 6Gbps )
- Reduced mechanical size offers up to 4 times the port density of the current x4 solution
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Internal Mini-SAS Double-Ended Plug with Sidebands, SFF-8087 to SFF-8087, 36 Circuits, 30 AWG, 18 in. length, controller to backplane.
Features
- Positive and passive latching ensures that the plug remains mated to receptacle
- All internal mini SAS assemblies are capable of supporting SAS/SATA generation I, II, and III bandwidths ( up to 6Gbps )
- Reduced mechanical size offers up to 4 times the port density of the current x4 solution
- For Controller to Backplane applications
Specifications
OVERVIEW
UPC Code | 037332143327 |
Technology | SAS; Ribbon/Internal |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 1.5 |
Cable Length (in.) | 18 |
Shipping Dimensions (hwd / in.) | 0.25 x 5.10 x 8.10 |
Shipping Weight (lbs.) | 0.10 |
CONNECTIONS
Side A - Connector 1 | SFF-8087 |
Side B - Connector 1 | SFF-8087 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images