Part Number: N482-2M24-6M12
- High Density Fiber Cassette for use with N482-01U and N482-02U High Density Fiber Enclosure Panels
- 100/120Gb to 40Gb Breakout Cassette, with (x2) 24-Fiber MTP/MPO ( Male w/Pins ) connections to (x6) 12-Fiber OM4 MTP/MPO connections ( Male w/Pins )
- Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
- Guaranteed compatibility when used with recommended cabling
- Designed specifically for use with cables, such as the N844- and N846-Series cables
- Factory terminated connectors reduce the time and labor required of field connector terminations
- Max insertion loss of 0.35dB
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
Polarity B, Optimized for Parallel Optics, Base-8 Connectivity. Guaranteed compatibility when used with recommended cabling. Designed specifically for use with N844- and N846-Series cables.
Overview
The N482-2M24-6M12 is a high-density 100/120 Gb to 40 Gb Breakout Cassette with (x2) 24-Fiber MTP/MPO connections to (x6) 12-Fiber, OM4, MTP/MPO connections. For use with N482-01U and N482-02U high-density Fiber Enclosure Panels. Up to five cassettes per N482-01U or up to 14 cassettes per N482-02U. Polarity B, Optimized for Parallel Optics, Base-8 Connectivity. Guaranteed compatibility when used with recommended cabling, such as the N844- and N846-Series cables. Installation is simple, with the cassette being easily installed or removed using push/pull tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory-terminated connectors that reduce the time and labor required of field connector terminations. Max insertion loss of 0.35dB. Constructed of heavy-duty steel housing.
Features
- High Density Fiber Cassette for use with N482-01U and N482-02U High Density Fiber Enclosure Panels
- 100/120Gb to 40 Gb Breakout Cassette, with (x2) 24-Fiber MTP/MPO connections to (x6) 12-Fiber OM4 MTP/MPO connections
- Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
- Guaranteed compatibility when used with recommended cabling
- Designed specifically for use with cables, such as the N844- and N846-Series cables
- Installation is simple, with the cassette being easily installed or removed using push / pull tabs to lock or unlock it from the panel; no tools required.
- Factory terminated connectors reduce the time and labor required of field connector terminations
- Max insertion loss of 0.35dB
- Constructed of heavy-duty steel housing
System Requirements
- Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
- Guaranteed compatibility when used with recommended cabling
- Designed specifically for use with N844- and N846-Series cables
Package Includes
- N482-2M24-6M12 100/120Gb to 40Gb Breakout Cassette - (x2) 24-Fiber MTP/MPO to (x6) OM4 MTP/MPO
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332184559 |
Technology | Multimode |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.00 x 7.90 x 4.70 |
Shipping Weight (lbs.) | 0.75 |
Unit Dimensions (hwd / in.) | 1.200 x 3.500 x 4.700 |
Unit Weight (lbs.) | 0.57 |
CONNECTIONS
Number of Ports | 6 |
Side A - Connector 1 | 24-STRAND MTP/MPO (MALE) |
Side B - Connector 1 | 12-STRAND MTP/MPO (MALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N844-01M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) |
![]() |
N844-02M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) |
![]() |
N844-03M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) |
![]() |
N844-05M-12-P | MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) |
![]() |
N846-01M-24-P | 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 1 m |
![]() |
N846-02M-24-P | 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 2 m |
![]() |
N846-03M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.) |
![]() |
N846-05M-24-P | MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.) |
Documents & Downloads
Useful Web Pages
Product Videos
- High-Density Fiber Patch Panel Solution
https://tripplite.eaton.com/video/high-density-fiber-patch-panel-solution/75339 - An In-Depth Look at High-Density Fiber Patch Panel Solutions
https://tripplite.eaton.com/video/an-in-depth-look-at-high-density-fiber-patch-panel-solutions/76662 - Modular Fiber Patch Panels
https://tripplite.eaton.com/video/modular-fiber-patch-panels/136134
Product Images