Part Number: N201-S6N-BL

Connects critical components, such as computers, network adapters, routers, servers, modems, hubs and switches, in Gigabit Ethernet networks. Slim design increases airflow in tight spaces.
- Over 38% slimmer than standard Cat6 cables
- Easy to route through cable management panels
- Rated for Cat6 Gigabit/1 Gbps communications
- 28 AWG 4-pair stranded UTP with PVC jacket
- Snagless connectors prevent damaged tabs during installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Recommended for connecting computers, network adapters, routers, servers, modems, hubs and switches in high-density data centers
- Designed for fast transmission and excellent signal quality
- Ensures peak performance throughout your LAN
- Delivers speeds up to Cat6 Gigabit/1 Gbps
Special Slim Design
- More than 38% smaller in diameter than standard Cat6 cable
- Increases airflow in tight spaces
- Better flexibility for installing around corners and through cable management panels
Snagless RJ45 Male Connectors
- snagless boots prevent locking tabs from damage during installation
Premium Construction for Superior Performance
- Manufactured from 28 AWG 4-pair stranded UTP
- Gold-plated copper contacts for maximum conductivity and minimum data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Rugged PVC jacket stands up to long-term use
Specifications
OVERVIEW
UPC Code | 037332206534 |
Technology | Cat6; PoE |
CONNECTIONS
PoE Capability | 15.4W (802.3af); 30W (802.3at) |
Side A - Connector 1 | RJ45 (MALE) |
Side B - Connector 1 | RJ45 (MALE) |
Contact Plating | Gold |
PoE Type | Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at) |
Connector Type | Snagless |
Wiring Configuration | EIA/TIA 568B |
PHYSICAL
Cable Jacket Color | Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Shielding | UTP |
Cable Outer Diameter (OD) | 3.8 mm |
Number of Conductors | 4 Pair |
Conductor Material | Stranded Copper |
Conductor Gauge | 28 AWG |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.03 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 85% RH, Non-Condensing |
COMMUNICATIONS
Bandwidth per TIA Standard | 250 MHz |
Maximum Bandwidth as Tested | 550 MHz |
Network Compatibility | 1 Gbps (Gigabit) |
IEEE Standards Supported | 802.3ab; 802.3af; 802.3at |
FEATURES & SPECIFICATIONS
Snagless Connector | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed; cUL Listed |
Product Compliance | CE (Europe); RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; REACH; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Molded and snagless cables both feature identical RJ-45 termination styles and offer equivalent performance.
- Molded cables bond the RJ-45 connector and cable with a molded boot, leaving the connector's lock exposed. They are best suited for environments with few connection/reconnection cycles, such as areas that are difficult to reach.
- Snagless cables have a protective flap on the boot to safeguard the RJ-45 connector's lock, making them ideal for settings where the plug is frequently unplugged.
You should not need to choose between molded and snagless. Many cables have both features.
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images