Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Transmits 10 Gbps data with Power over Ethernet (PoE) support over 4-pair copper cable. Recommended for high-speed 10GBase-T network connections in high-density data centers and Ethernet networks.

  • Ideal for making 10 Gbps connections
  • Snagless RJ45 connectors protect against broken tabs
  • High-quality 26 AWG 4-pair solid copper wire
  • Reduces impedance and structural return loss
  • Protects network equipment against EMI/RFI line noise

Overview

The N262-035-BL Cat6a 10G-Certified Snagless Shielded STP Network Patch Cable (RJ45 M/M) is recommended for transmitting 10 Gbps data, voice and video through high-speed 10G equipment, including network switches, modems, routers, adapters, hubs and patch panels. It also connects PoE devices, such as VoIP phones, security cameras and point-of-sale kiosks.

Designed for fast transmission and excellent signal quality, this 35-ft. (10.67 m) blue cable ensures peak performance throughout your local area network (LAN). It reduces impedance and structural return loss compared to standard 100 MHz wire. Premium shielding protects your Ethernet network from disruptive EMI/RFI line noise that can distort or destroy data.

Manufactured from 26 AWG copper wire and protected by a rugged PVC jacket, the four-pair solid N262-035-BL minimizes near-end crosstalk (NeXT) levels. The RJ45 connectors' snagless design protects the locking tabs from being damaged or broken off during installation. Integral strain relief with ridges on each end gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.

Each N262-035-BL cable has been tested and certified using Fluke test equipment. It supports IEEE 802.3af, is DTE power compliant, is ETL/UL certified, and is compatible with T568A/T568B wiring.

Features

Recommended for Making Cat6a 10G Ethernet Network Connections
  • Ideal for connecting network switches, modems, routers, adapters, hubs and patch panels in high-density data centers
  • Compatible with PoE devices, such as VoIP phones, security cameras and point-of-sale kiosks
  • Ensures peak performance throughout your LAN
  • Reduces impedance and structural return loss compared to standard 100 MHz wire

Snagless RJ45 Male Connectors
  • Molded snagless boots prevent locking tabs from damage during installation
  • Integral strain relief protects cable and connectors from stress and cracking

Premium Construction for Superior Performance
  • High-quality 26 AWG 4-pair solid copper wire
  • Minimal near-end crosstalk ensures a strong signal
  • Rugged PVC jacket stands up to long-term use
  • EMI/RFI shielding protects network from disruptive line noise

Tested and Certified Using Trusted Fluke Equipment
  • Supports IEEE 802.3af
  • DTE power compliant
  • ETL/UL certified
  • Compatible with T568A/T568B wiring

Package Includes

  • N262-035-BL Cat6a 10G-Certified Snagless Shielded STP Network Patch Cable (RJ45 M/M), Blue, 35-ft. (10.67 m)
RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332205025
TechnologyCat6a; PoE
CONNECTIONS
PoE Capability  30W (802.3at)
Side A - Connector 1RJ45 (MALE)
Side B - Connector 1RJ45 (MALE)
Connector PlatingNickel
Contact Plating  Gold
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
Connector TypeSnagless
Wiring ConfigurationEIA/TIA 568B
PHYSICAL
Cable Jacket ColorBlue
Cable Jacket MaterialPVC
Cable Jacket RatingCM
Cable ShieldingSTP
Cable Outer Diameter (OD)6.2 mm
Number of Conductors4 Pair
Conductor MaterialStranded Copper
Conductor Gauge26 AWG
Cable Length (ft.)35
Cable Length (in.)420
Shipping Dimensions (hwd / in.)10.00 x 8.00 x 0.50
Shipping Weight (lbs.)0.96
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
Bandwidth per TIA Standard500 MHz
Maximum Bandwidth as Tested600 MHz
Network Compatibility10 Gbps
IEEE Standards Supported802.3at
FEATURES & SPECIFICATIONS
Snagless ConnectorYes
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceCE (Europe); RoHS; IEEE 802.3at PoE+; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.