Part Number: MR229USB New
Computer monitor stand lifts your monitor 3.1 in. above your workstation surface to help ease eye and neck strain.
- Computer riser lifts your monitor or laptop 3.1 in. above your worksurface
- Eases eye and neck strain while clearing valuable space on your desk or table
- Quick Charge and USB ports allow charging of smartphones and tablets
- LED indicator lets you know at a glance connected devices are receiving power
- Rectangular wood platform supports monitor or other devices up to 44 lb.
- 5-year limited warranty
Features
Maintenance-Free Computer Monitor Stand Raises Your Screen for Comfortable Viewing
This desk monitor riser allows you some flexibility in placing your monitor for maximum comfort. The legs raise your laptop or monitor 3.1 inches (80 millimeters) above the surface of your desk, so you can view your screen while lessening strain on your eyes and neck. Lifting your monitor also frees up valuable space on your desk, table or counter at home, school or office.
Rugged Wood and Metal Construction Supports Up to 44 Pounds
The wood platform measures 21.8 x 8.5 inches (554 x 215 millimeters) and supports monitors, laptops, printers, small televisions and other devices weighing up to 44 pounds (20 kilograms). A keyboard fits beneath it when not in use to clear up useful space on your desktop.
USB Ports Keep Essential Workplace Accessories Ready
One Quick Charge port and two USB-A ports allow powering and charging of phones and tablets. An LED indicator shows you that your connected devices are receiving power. A USB cable and AC power supply are included.
Sets Up Quickly and Easily in Just a Few Seconds
This monitor stand riser requires no assembly and is ready to use right out of the box. The legs are designed to prevent slipping on a level surface.
Specifications
OVERVIEW
UPC Code | 037332283900 |
Device Compatibility | Monitor/HDTV |
INPUT
AC Power Adapter Input Specs (V / Hz / A) | 100-240v, 50/60Hz; 85A |
AC Power Adapter Output Specs (V / A) | 12Vdc 2.0 Adapter |
PHYSICAL
Color | White |
Material of Construction | Plastic, Steel, MDF, Wood |
Mounting Location | Desktop |
Maximum Weight Capacity (lbs.) | 44 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 21.80 x 12.40 x 42.30 |
Shipping Weight (lbs.) | 4.90 |
Unit Dimensions (hwd / in.) | 3.150 x 21.800 x 8.460 |
Unit Weight (lbs.) | 4.96 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | No |
Height Adjustable | No |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS; RoHS3 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) | |
M100-003-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) | |
M100-006-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) | |
M100-010-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 10 ft. (3 m) | |
M100-010-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 10 ft. (3.05 m) | |
M100-010-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 10 ft. (3 m) | |
U038-003 | USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m) | |
U038-003-CRA | USB-A to USB-C Cable, Right-Angle USB-C, USB 2.0, (M/M), 3 ft. (0.91 m) | |
U038-006 | USB-A to USB-C Cable, USB 2.0, (M/M), 6 ft. (1.83 m) | |
U038-010-GY-MAX | Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 10 ft. (3.05 m) | |
U038AB-003-S-LB | Safe-IT USB-A to USB-C Antibacterial Cable, USB 2.0, Ultra Flexible (M/M), Light Blue, 3 ft. (0.91 m) |
Documents & Downloads
Declarations of Conformity
Product Images