Part Number: B004-VUA2-K-R
2-port Compact USB KVM Switch with optional audio and microphone switching function allows you to access control boot and reboot two USB-enabled computers from a single keyboard monitor and mouse
- Fast, easy switching via keyboard hot keys, push buttons or software (not required)
- PC and Mac compatible
- Allows sharing of audio components between systems; listen to music from one computer while switching to the other computer
- Compact design saves desk space
- No AC adapter required
- (x2) 6-ft. (1.83 m) USB KVM Cable kits and (x2) 6-ft. (1.83 m) 3.5mm Audio Cable kits included
- Compatible with all major operating systems
- 3-year limited warranty
Features
- Fast, easy switching via keyboard hot keys, push buttons or software
- Plug-and-play setup - no software required
- Hot-swap capability allows easy addition or removal of computers without powering down the switch or other computers
- Speaker and microphone connections allow sharing of audio components between systems (standard 3.5 mm audio connections)
- Independent audio switching allows you to listen to audio from one computer while switching to the other computer
- Supports video resolutions up to 2048 x 1536 (standard 15-pin VGA connectors)
- Supports Microsoft® IntelliMouse® and the scrolling wheel on most mice]
- Compact design saves desk space
- Does not require an AC adapter
- Compatible with all major operating systems
- Includes two, 6-ft. (1.83 m) Cable Kits
System Requirements
- Console: VGA, SVGA or Multisync Monitor, USB Keyboard and USB Mouse
- Computers: VGA, SVGA or Multisync Monitor Port and USB Port
- Audio (Optional): Speakers with standard 3.5 mm Connectors and a computer with 3.5mm ports
- Compatible with all major operating systems
Package Includes
- Compact 2-port USB KVM Switch with Audio
- (2) 6-ft. (1.83 m) USB KVM Cable Kits and (2) 6-ft. (1.83 m) 3.5mm Audio Cable Kits
- CD-ROM with KVM Switcher Software
- Owner's Manual with Warranty Information
Specifications
OVERVIEW
UPC Code | 037332140043 |
Product Type | KVM |
Console | No |
Max CPU | 1 |
Technology | VGA/SVGA; Stereo Audio |
Host Connector | (2) USB A (FEMALE) |
VIDEO
Video Input | HD15 (FEMALE) |
Video Output | HD15 (FEMALE) |
Number of Monitors Supported | 1 |
Video Ports | (3) HD15 (FEMALE) |
Max Supported Video Resolution | 2048 x 1536 @60Hz |
AUDIO
Audio Ports | (2) 3.5MM (FEMALE) |
Audio Ports Details |
|
Audio Input | 3.5mm |
Audio Output | Audio |
Audio Specification | Stereo Audio |
DATA
Data Ports | (2) USB A (FEMALE) |
Data Ports Details | (2) USB-A - USB 2.0 |
INPUT
Bus Powered | Yes |
Power Source | Bus; USB |
POWER
Power Consumption (Watts) | 0.5 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Selected PC) |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Cable Jacket Color | Black |
Total Number of Ports | 9 |
Shipping Dimensions (hwd / in.) | 3.00 x 7.90 x 7.80 |
Shipping Weight (lbs.) | 1.80 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.22 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0%-90% RH, Non-Condensing |
BTUs | 1.7 BTU/Hr |
ESD Protection | Yes |
COMMUNICATIONS
Hotkey | Yes |
IP Remote Access | No |
EDID Compatible | Yes |
IR Remote Extension Support | No |
CONNECTIONS
Number of Ports | 2 |
Daisy-Chain Port | No |
Firmware Upgrade Port | No |
PC/Server Connections | USB; VGA |
Side A - Connector 1 | (2) HD15 (FEMALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | (2) USB A (FEMALE) |
Side B - Connector 3 | (2) 3.5MM (FEMALE) |
Side B - Connector 4 | (2) USB MINI-B 5-PIN (FEMALE) |
Included Cable (Side A) - Connector 1 | Yes |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | VGA |
Console Keyboard and Mouse Interface | USB |
Console Monitor Interface | VGA |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
USB Specification | USB 2.0 (up to 480 Mbps) |
NIAP-Certified Secure | No |
Number of Users | 1 |
Autoscan (Y,N) | Y |
On-Screen Display (OSD) | No |
Port Selection | Pushbutton; Hotkey; Software |
Driver Required | No |
Autoscan Duration | 10 - 60 seconds |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P312-003 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) | |
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) | |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) | |
P312-015 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m) | |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters |
WEXT2A | Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
WEXT3A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images