700VA 420W 120V Line-Interactive UPS - 4 NEMA 5-15R Outlets, Network Card Option, USB, DB9, 1U Rack/Tower
Part Number: SMART700RT1U
Provides complete battery backup and power protection for servers, switches and other in-rack IT equipment in small-to-mid-size networks.
- Protects equipment against blackouts, brownouts, transient surges and line noise
- Keeps AC power running during outages to allow time for file saves and safe shutdown
- Maintains continuous 120V nominal output during brownouts as low as 90V
- 5-15R outlets power and protect networking, telecom and other sensitive equipment
- Optional WEBCARDLX with the latest version of PADM for enhanced remote management
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
- $250,000 Ultimate Lifetime Insurance
Features
700VA/420W/120V Battery Backup for PC Networks, Security Systems or Digital Signage
This SmartPro® line-interactive UPS system with AVR provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable electronics or destroy data. The SMART700RT1U is ideal protection for point-of-sale and kiosk applications, a small-business VoIP network or rack-mount equipment, such as servers and switches, in your server room or network closet.
Reliable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable internal battery provides 10 minutes of support at half load (210W) and two minutes at full load (420W), allowing you to work through short power failures and giving you enough time to safely save files and shut down your system in case of a prolonged blackout.
Automatically Turns Back On After Power Is Restored
Battery-independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement.
Optional WEBCARDLX Network Interface Offers 24/7 Remote Access for Monitoring and Control
The optional WEBCARDLX (sold separately) with the latest version of PowerAlert® Device Manager firmware (PADM) provides enhanced remote management capabilities, including customizable dashboard graphs to fit user preferences. The latest version of PADM firmware and Tripp Lite’s PowerAlert Element Manager (PAEM) software form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations.
NEMA 5-15R Outlets Protect Your Connected Components
Four 5-15R outlets in two separate load banks provide connected equipment with pure sine wave AC output during blackouts, overvoltages and severe brownout conditions. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise.
Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts. The SMART700RT1U maintains regulated 120V nominal output during brownouts as low as 90V, while keeping the battery fully charged and ready to take over in case of power failure.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Designed for High Efficiency to Help You Save Money and Protect the Environment
A 98% efficiency rating reduces BTU emissions, energy consumption and, ultimately, your energy costs.
Intuitive Front-Panel Interface for Convenient UPS Operation and Monitoring
The front-panel LCD features detailed UPS and site power status and operating data (including load, voltage and battery data) and multiple screens of configuration and setup options. LEDs indicate AC output availability and fault status. On-screen operational diagram offers an easy-to-grasp visual representation of line and battery modes.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
DB9 Serial and HID-compliant USB ports connect to a computer running Tripp Lite’s free downloadable PowerAlert software to enable safe unattended shutdown in case of a prolonged power failure. The EPO/ROO port supports emergency shutdown in large facilities or remote On/Off capability. USB and DB9 cables are included.
Auto Probe Allows Autonomous UPS Management
WEBCARDLX allows the use of Tripp Lite’s IP-based Auto Probe feature, which ensures continuous network uptime by communicating with other network devices. If communication is lost, Auto Probe autonomously performs one or more user-configurable actions, including email notifications, which help you return the network devices to an operational state.
Versatile Installation Options
Hardware is included for mounting the UPS in just 1U of space in an EIA-standard 19-inch 4-post or 2-post rack. You can also adapt it for tower mounting using the included hardware. The six-foot power cord with NEMA 5-15P plug connects to a compatible AC outlet.
Specifications
OVERVIEW
UPC Code | 037332239273 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 6.01A (100V); 6.01A (120V); 5.69A (127V) |
Nominal Input Voltage(s) Supported | 100V AC; 120V AC; 127V AC |
UPS Input Connection Type | 5-15P |
Input Circuit Breakers | (1) 10A |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 700 |
Output Capacity (kVA) | 0.7 |
Output Capacity (Watts) | 420 |
Output Capacity (kW) | 0.42 |
Power Factor | 0.6 |
Nominal Voltage Details | 120V sinusoidal in line mode and 120V sinusoidal in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. |
Output Voltage Regulation (Line Mode) | For 100V: 90VAC +/-5% -115VAC +/- 5% (78VAC +/- 5% -115VAC +/- 5%(@70VAC Input)) For 120V: 102VAC +/- 5% -139VAC +/- 5%, (78VAC +/- 5% -139VAC +/- 5%(@70VAC Input)), For 127V: 108VAC +/- 5% -145VAC +/- 5% (78VAC +/-5% -145VAC +/- 5% (@70VAC Input)) |
Output Voltage Regulation (Battery Mode) | -10%, +6% |
Load Management Receptacles | BANK OF 2 OUTLETS (LOAD 1); BANK OF 2 OUTLETS (BANK 2) |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (4) 5-15R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 3 min. (420W) |
Runtime Half Load (min.) | 10 min. (210W) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | 6 Hours to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC128-1U |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 90 (±5%). Input voltage range of 90 to 139 |
Overvoltage Correction | Voltage reduction of 15% applies when input is 139V to 162V (120V), 145V to 162V (127V), 115V to 139V (100v); All voltage setpoints within ±5% tolerance |
Undervoltage Correction | Voltage boost of 15% applies when input is 89V (HI Sensitivity) / 70V (LO sensitivity) to 102V @120V, 93V (HI sensitivity) / 70V (LO sensitivity) to 108V @127V, 80V (Hi sensitivity)/ 70V @100V; All voltage setpoints within ±5% tolerance |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options (see manual) |
Switches | ON button controls UPS ON, Cold-start, Self-test, and menu functions. OFF button controls unit off, fault clearance, and menu functions. Alarm/Enter button control audible alarm state and menu confirmation. |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel button |
Audible Alarm | Audible alarm indicates power-failure, overload and low-battery conditions |
LED Indicators | 2 LEDs indicate AC output status (Green); UPS fault (Solid Red)/ UPS abnormal conditions (Flashing Red). |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 540 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 1U |
Cooling Method | Fan |
Included Mounting Accessory Description | Included mounting brackets provide front-rail installation in 2 or 4 post racks, plus upright tower configurations |
Installation Form Factors Supported with Included Accessories | 2 post 19 inch rackmount; 2 post front mount; 4 post 19 inch rackmount; Tower |
Maximum Device Depth (in.) | 20.04 |
Minimum Required Rack Depth (inches) | 25 |
Primary UPS Depth (mm) | 509 |
Primary UPS Height (mm) | 44 |
Primary UPS Width (mm) | 440 |
UPS Housing Material | Steel |
UPS Power Module Weight (kg) | 10.20 |
UPS Power Module Weight (lbs.) | 22.49 |
Unit Weight (lbs.) | 37.037 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 48 |
AC Mode Efficiency Rating (100% Load) | 98% |
AC Economy Mode Efficiency Rating (100% Load) | 0.98 |
Operating Elevation (ft.) | 3280 ft. (1000 m) above sea level |
Audible Noise | 40 dBA maximum, front side 1m |
COMMUNICATIONS
Network Management Cards | (1) WEBCARDLX |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card optional |
Communications Interface | (1) DB9 Serial; (1) EPO (emergency power off); (1) USB (HID enabled) |
Emergency Power Off (EPO)/Remote On-Off (ROO) | Yes |
Emergency Power Off/Remote On-Off Details | Phoenix-style connection supports Emergency Power Off and Remote ON/OFF functions. |
LINE / BATTERY TRANSFER
Transfer Time | 6-8 ms typical ( < 10 ms max) |
Low Voltage Transfer to Battery Power (Setpoint) | 100V: 80VAC +/- 5% (HI sensitivity), 70VAC +/- 5%, (LO sensitivity), @120V: 89VAC +/- 5% (HI sensitivity), 70VAC+/- 5% (LO sensitivity), @127V: 93VAC+/- 5%, (HI sensitivity), 70VAC+/- 5%, (LO sensitivity) |
High Voltage Transfer to Battery Power (Setpoint) | 162 VAC (120VAC/127VAC INPUT), 139 VAC (100VAC INPUT) +/- 5% |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Auto Probe Monitoring (requires WEBCARDLX); Automatic Voltage Regulation (AVR); Hot swappable batteries; Remote management; Surge/noise protection |
Grounding Details | Back panel grounding lug |
APPLICATIONS
UPS Applications | High-End Desktop/Small Network; Retail/Point of Sale; Hospitality |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | ENERGY STAR Qualified; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
Extended Warranties | 1-year, 2-year, and 3-year extensions available |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers

Accessories
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDU1215 | 1.8kW Single-Phase 120V Basic PDU, 13 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDUB15 | 1.5kW Single-Phase Hot-Swap PDU, 100-127V 15A Outlets (8 5-15R), 2 5-15P, 10 ft. (3.05 m) & 6 ft. (1.83 m) Cords 2U Rack-Mount |
![]() |
PDUB151U | 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall |
![]() |
PDUMH15 | 1.4kW Single-Phase Local Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount |
![]() |
PDUMH15NET2LX | 1.4kW Single-Phase Switched PDU, LX Interface, 120V Outlets (8 5-15R), NEMA 5-15P, 12 ft. (3.66 m) Cord, 1U Rack, TAA |
![]() |
PDUMNH15 | 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (8 5-15R), 5-15P, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA |
![]() |
PDUMNV15LX | 1.4kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (16 5-15R), 10 ft. (3.05 m) Cord with 5-15P Plug, 0U, TAA |
![]() |
PDUMV15 | 1.4kW Single-Phase Local Metered PDU, 120V Outlets (16 5-15R), 5-15P, 15 ft. (4.57 m) Cord, 0U Vertical, 48 in. |
![]() |
PDUMV15NETLX | 1.4kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15R), 10 ft. (3.05 m) Cord with 5-15P, 0U, TAA |
![]() |
PDUV15 | 1.4kW Single-Phase 120V Basic PDU, 14 NEMA 5-15R Outlets, NEMA 5-15P Input, 15 ft. (4.57 m) Cord, 0U Vertical |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
WEBCARDLX | WEBCARDLX Network Card for Select UPS Systems and PDUs |
Accessories
Model Number | Description | |
---|---|---|
![]() |
4POSTRAILKIT1U | SmartRack 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit |
![]() |
4POSTRAILKITWM | SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks |
Services
Installation
Part Number | Description |
---|---|
W01-INSTAL-B50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Normal Business Hours |
W01-INSTAL-E50 | On-Site UPS Installation Service, Select 1-3 kVA UPS, Under 50 lb., USA, Outside Business Hours |
Extended Warranty
Part Number | Description |
---|---|
WEXT1F | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters, and UPS Systems |
WEXT2F | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters, UPS Systems |
WEXT3F | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters, UPS Systems |