Part Number: BP48V60RT3UTAA
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- Extends the runtime of expandable 48V DC UPS Systems
- Included daisychain connector supports the addition of multiple compatible external battery packs
- Supports 3U rack-mount installation; 4-post installation accessories included
- Options for 2-post rack-mount and tower installation available
- 2-year limited warranty
Overview
BP48V60RT3UTAA is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases. Rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 48V rack-mount and tower UPS systems. Includes heavy-gauge cabling with high-current DC connector for safe, simple installation. Included daisy-chain connector enables the connection of additional compatible 48V external battery packs to the host UPS. Included mounting accessories support 3U rack-mount installation in 4-post racks. Options for 2-post center-mounting and upright tower installation available.
Compatible with these UPS Systems: SM2200RMDVTAA, BP48V60RT3UTAA, SMART1500CRMXL, SMART2200CRMXL, SMART2200RMXL2U, SMART2200RMXL2UP, SMART2200RMXLN, SMART2200VSXL, SMART2600RM2U, SMART3000CRMXL, SMART3000RM2U, SMART3000RM2UN, SMART3000RMXL2U, SMART3000RMXLN, SMART3000VS, SMART5000RT3U, SMART5000XFMRXL, SMARTINT3000VS, SMX2200XLRT2U, SMX3000XLRT2UA, SMX5000XLRT3U, SU1500RTXL2UA, SU1500RTXLCD2U, SU1500XL, SU1500XLCD, SU2200RTXL2UA, SU2200RTXLCD2U, SU2200XLA, SU2200XLCD and other UPS systems that specify the use of this battery pack.
Features
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- Offers extended-run UPS operation when used in conjunction with compatible 48V DC UPS systems
- Includes heavy-gauge cabling with high-current DC connectors for simple installation
- Daisychain connector enables the connection of additional compatible 48V external battery packs to the host UPS
- Included mounting brackets support rack-mount installation in 4-post racks using only 3 rack spaces (3U)
- 2POSTRMKITHD option supports balanced two-point center-mounting in 2-post equipment racks
- 2-9USTAND option enables upright tower placement
Specifications
OVERVIEW
UPC Code | 037332152824 |
INPUT
Input Phase | Single-Phase |
BATTERY
Expandable Runtime | Yes |
Expandable Runtime Description | Blue 175 amp female connector for additional battery packs |
DC System Voltage (VDC) | 48 |
UPS Connection | 20 inch attached cable with blue 175 amp male DC connector |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 3U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Minimum Required Rack Depth (inches) | 28 |
Shipping Dimensions (hwd / in.) | 11.00 x 23.00 x 33.00 |
Shipping Weight (lbs.) | 185.00 |
Unit Dimensions (hwd / in.) | 5.250 x 17.500 x 25.000 |
Unit Weight (lbs.) | 163.1 |
ENVIRONMENTAL
Operating Temperature | 32-104 degrees F / 0-40 degrees C |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
TL5SW5Y3000BC | 5-Year Extended Warranty and Technical Support for Smart & SMX 1751-3000 VA External Battery Modules (EBMs) |
WEXT1P | Extended Warranty and Technical Support for Select Products – KVM Switches |
WEXT2P | Extended Warranty and Technical Support for Select Products – KVM Switches |
WEXT3P | Extended Warranty and Technical Support for Select Products – KVM Switches |
Preventive Maintenance
Part Number | Description |
---|---|
TLWEBN72XX7000BC | 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
TLWEBN75XX7000BC | 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Emergency Service; Preventive Maintenance
Part Number | Description |
---|---|
TLWEBN73XX7000BC | 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Documents & Downloads
Documentation
Declarations of Conformity
Certificates
Useful Web Pages
Product Images