Part Number: N844B-LOOP-12F
Used for test and measurement procedures in networking environments.
- Fiber optic loopback tester for 40 GbE QSFP+ optical testing
- 4-inch overall length for on-the-go convenience
- Included dust cap protects connector during storage
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Perform Optical Link Testing of Your 40Gb QSFP+ Devices
The N844B-LOOP-12F is an OM3-rated 50/125 fiber optic loopback cable with an MTP/MPO female connector with a 12-pin configuration (1-12, 2-11, 3-10, 4-9, 5-8, 6-7), allowing testing to be performed on a complete link. With an overall length of approximately 4 inches, the N844B-LOOP-12F is easy to take with you for testing anywhere in the network. An included dust cap protects the connector when not in use.
Specifications
OVERVIEW
| UPC Code | 037332272867 |
| Accessory Type | Cable Tester |
| Technology | Multimode |
| Optical Mode | OM3 |
| Mode Type | Multimode |
CONNECTIONS
| Side A - Connector 1 | 12F MTP/MPO (FEMALE) |
| Side B - Connector 1 | 12F MTP/MPO (FEMALE) |
| Endface Polish | PC |
PHYSICAL
| Cable Jacket Color | Aqua |
| Connector Color | Black |
| Cable Jacket Material | LSZH |
| Cable Jacket Rating | OFNR |
| Cable Outer Diameter (OD) | 3.0 mm |
| Clad Diameter (microns) | 125.0 |
| Core Diameter (microns) | 50.0 |
| Primary Coating Diameter (microns) | 245.0 |
| Number of Fibers | 6 |
| Cable Length (ft.) | 0.33 |
| Minimum Bend Radius | 20mm (Dynamic); 10mm (Static) |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | 14° to 140°F (-10° to 60°C) |
| Operating Humidity Range | 5% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 85% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 40 Gbps; 100 Gbps; 400 Gbps |
| Wavelength | 1300nm; 850nm |
| Attenuation @ 850NM | 3.5 dB / km |
| Attenuation @ 1300NM | 1.5 dB / km |
| Insertion Loss | ≤ 0.35 dB |
FEATURES & SPECIFICATIONS
| Optical Port | MPO/MTP |
STANDARDS & COMPLIANCE
| Product Certifications | UL 1666 |
| Product Compliance | RoHS; CE (Europe); REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images











