Part Number: N844A-20M-8-P New

40/100/400 GbE Ethernet cable extends high-density connections between network components in enterprise applications in wiring closets, telecom rooms and data centers.
- OM3-rated cable recommended for 400 Gb speeds up to 100 meters (@ 1300 nm)
- Backward compatible with 10/25/40/100 Gb networks to facilitate future-proofing
- Aqua OFNP jacket provides fast, easy identification in a high-density application
- Push/pull tab connectors allow convenient one-handed installation and removal
- This product is covered by a Lifetime Limited Warranty (coverage details)
These Type-A Polarity cables are designed for P568-000-FBR and P580F-000 video extender products.
Features
40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking
The N844A-20M-8-P is a premium multimode fiber optic cable that supports 400 Gb Ethernet speeds for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This multimode 50/125 OM3 cable is an ideal choice for 100 Gb Ethernet applications up to 100 meters (328 feet) at 1300 nm. It is also backward compatible with 10 Gb and 25 Gb networks, so you can future-proof your current application for an eventual upgrade to 100 Gb or 400 Gb.
Aqua-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OM3-rated cable has an aqua jacket to identify it as multimode in a high-density application and prevent it from becoming accidentally disconnected. The OFNP plenum-rated jacket complies with code requirements during commercial installations, making the N844A-20M-8-P ideal for network installers, facility integrators and government contractors. The MPO push-pull connectors allow easy one-handed installation and removal.
Easy to Pair with Eaton Tripp Lite Series Fiber Extenders
The N844A-20M-8-P is compatible with P580-Series termination kits for MPO fiber cabling, including P568-000-FBR (HDMI) and P580F-000 (DisplayPort), sold separately.
Specifications
OVERVIEW
UPC Code | 037332294517 |
Technology | Multimode |
Optical Mode | OM3 |
Mode Type | Multimode |
CONNECTIONS
Side A - Connector 1 | 8F MPO (FEMALE) |
Side B - Connector 1 | 8F MPO (FEMALE) |
Endface Polish | PC |
Polarity | Type A (straight through) |
PHYSICAL
Color | Aqua |
Cable Jacket Color | Aqua |
Connector Color | Aqua; Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | OFNP |
Cable Outer Diameter (OD) | 3.0 mm |
Clad Diameter (microns) | 125.0 |
Core Diameter (microns) | 50.0 |
Primary Coating Diameter (microns) | 245.0 |
Number of Fibers | 8 |
Cable Length (ft.) | 65.62 |
Cable Length (in.) | 196.9 |
Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
Fiber Cable Length | 20M (65.6 ft) |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | 14° to 140°F (-10° to 60°C) |
Relative Humidity | 5% to 85% RH, Non-Condensing |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 40 Gbps; 100 Gbps; 400 Gbps |
Wavelength | 1300nm; 850nm |
Attenuation @ 850NM | 3.5 dB/km |
Attenuation @ 1300NM | 1.5 dB/km |
Insertion Loss | ≤ 0.50 dB |
Return Loss | ≧ 20 dB |
FEATURES & SPECIFICATIONS
Push/Pull Tabs | Yes |
Optical Port | MPO/MTP |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |