Part Number: P005-E02-ABL-6
Connect computers, servers or switches to a PDU with a P-Lock C13 or C39 power connector and extends existing power connections by 2 ft.
- Recommended for powering computers, servers and other network devices
- P-Lock C14 connector eliminates accidental cable disconnections in a busy PDU
- Thick 14 AWG wire gauge manages high power levels required for larger equipment
- Blue cable jacket allows quick identification of devices in a crowded rack enclosure
- 6 PDU power cables included, ideal for large-scale equipment rollouts
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
C13-to-C14 Power Cables for Network Devices That Require a Heavy-Gauge Connection
These power extension cords feature 14 AWG wire suitable for high power connections, making them a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. The P005-E02-ABL-6 can be used to power computers, servers, switches or other devices commonly found in a small data center, office workstation or other lower-amp application. The two-foot (0.6-meter) length helps reduce cable clutter by providing a tailor-made fit between the device and the PDU in a crowded rack enclosure. Six PDU power cables are included, an ideal pack for large-scale equipment rollouts.
Forms a Special Locking Connection with a P-Lock Outlet
The P-Lock C14 connector forms a secure connection with a PDU with a P-Lock outlet, including Eaton G4 and newer PDUs with C13 and C39 outlets. The P-Lock connection helps reduce costly downtime caused by accidental cable disconnections in a crowded rack or PDU space. The P005-E02-ABL-6 lets you replace non-locking C14/C13 cables or upgrade an entire PDU application by pairing with an Eaton PDU or other PDU with P-Lock outlets.
Blue Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a blue PVC jacket with fully molded blue ends, which is easy to identify quickly in a crowded PDU or UPS system and helps prevent the cables from becoming accidentally disconnected.
Package Includes
(6) PDU Power Cords, C13 to P-Lock C14, 2 ft. (0.6 m), Blue
Specifications
OVERVIEW
| UPC Code | 037332292711 |
| Product Type | PDU Power Cord |
| Device Compatibility | Computer; Server; Network Switch; UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 15 |
| Voltage Compatibility (VAC) | 100-250 |
CONNECTIONS
| Side A - Connector 1 | IEC-320-C14 |
| Side B - Connector 1 | IEC-320-C13 |
PHYSICAL
| Plug Color | Blue |
| Cable Jacket Color | Blue |
| Connector Color | Blue |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 9.3mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 14 |
| Cable Length (ft.) | 2 |
| Shipping Dimensions (hwd / in.) | 14.17 x 9.45 x 0.50 |
| Unit Dimensions (hwd / in.) | 10.000 x 7.990 x 0.500 |
ENVIRONMENTAL
| Operating Temperature Range | 23° to 158°F (-5° to 70°C) |
| Storage Temperature Range | 14° to 140°F (-10° to 60°C) |
| Relative Humidity | 35 TO 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
| Locking Plug | Yes |
| Locking Power Cord | Yes |
| P-Lock Power Cord | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
The C39 outlet allows both C14 and C20 plugs to connect into a singular outlet. Like its NEMA counterpart the 5-20P, the C39 outlet allows for both 15- and 20-amp inlets. The flexibility of this universal outlet allows you to swap out equipment without having the inconvenience of re-ordering a new rack PDU to meet specific outlet count requirements on a per rack basis.
Eaton P-Lock power cords are designed to create a secure, locking connection with compatible outlets on a PDU, such as the C13 and C39 ports on Eaton G4 PDUs. In order to disengage the locking tabs on either side of the power cord from the PDU, sufficient pressure must be placed along the tabs. The easy way to ensure correct pressure is being exerted on the tabs is to press with a thumb and forefinger above the rounded tabs, as there may be slight variations in the connection between the connector and PDU where simply squeezing the rounded tabs is not enough pressure to release the lock.
Documents & Downloads
Product Literature
Product Videos
- P-Lock Power Cords for Use with Eaton PDUs with C39 Outlets
https://tripplite.eaton.com/video/p-lock-power-cords-for-use-with-eaton-pdus-with-c39-outlets/1087236
Product Images















