Part Number: P005-E02-6 New

Connect computers, servers or switches to a PDU with a P-Lock C13 or C39 power connector and extends existing power connections by 2 ft.
- Recommended for powering computers, servers and other network devices
- P-Lock C14 connector eliminates accidental cable disconnections in a crowded PDU
- Thick 14 AWG wire gauge manages high power levels required for larger equipment
- 2 ft. length allows flexibility in mounting devices within a rack while avoiding cable clutter
- 6 black PDU power cables included, ideal for large-scale equipment rollouts
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
C13-to-C14 Power Cables for Network Devices That Require a Heavy-Gauge Connection
These power extension cords feature 14 AWG wire suitable for high power connections, making them a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. The P005-E02-6 can be used to power computers, servers, switches or other devices commonly found in a small data center, office workstation or other lower-amp application. The two-foot (0.6-meter) length helps reduce cable clutter by providing a tailor-made fit between the device and the PDU in a crowded rack enclosure. Six PDU power cables are included, an ideal pack for large-scale equipment rollouts.
Forms a Special Locking Connection with a P-Lock Outlet
The P-Lock C14 connector forms a secure connection with a PDU with a P-Lock outlet, including Eaton G4 and newer PDUs with C13 and C39 outlets. The P-Lock connection helps reduce costly downtime caused by accidental cable disconnections in a crowded rack or PDU space. The P005-E02-6 lets you replace non-locking C14/C13 cables or upgrade an entire PDU application by pairing with an Eaton PDU or other PDU with P-Lock outlets.
Package Includes
(6) PDU Power Cords, C13 to P-Lock C14, 2 ft. (0.6 m), Black
Specifications
OVERVIEW
UPC Code | 037332292704 |
Product Type | PDU Power Cord |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 15 |
Voltage Compatibility (VAC) | 100-250 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | IEC-320-C13 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 9.3mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 14 |
Cable Length (ft.) | 2 |
Shipping Dimensions (hwd / in.) | 14.17 x 9.45 x 0.50 |
Shipping Weight (lbs.) | 2.09 |
Unit Dimensions (hwd / in.) | 10.000 x 7.990 x 0.500 |
ENVIRONMENTAL
Operating Temperature Range | 23° to 158°F (-5° to 70°C) |
Storage Temperature Range | 14° to 140°F (-10° to 60°C) |
Relative Humidity | 35 TO 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
Locking Plug | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
The C39 outlet allows both C14 and C20 plugs to connect into a singular outlet. Like its NEMA counterpart the 5-20P, the C39 outlet allows for both 15- and 20-amp inlets. The flexibility of this universal outlet allows you to swap out equipment without having the inconvenience of re-ordering a new rack PDU to meet specific outlet count requirements on a per rack basis.