Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects a computer, server or switch to a PDU with a P-Lock C13 or C39 power connector and extends your existing power connection by 10 ft.

  • Recommended for powering computers, servers and other network devices
  • P-Lock C14 connector eliminates accidental cable disconnections in a crowded PDU
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment
  • 10 ft. length allows flexibility in mounting devices within a rack while avoiding cable clutter
  • PDU-style cord replaces or upgrades non-locking power cable provided by manufacturer

Features

C13-to-C14 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This power extension cord features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. The P005-E10 can be used to power a computer, server, switch or other device commonly found in a small data center, office workstation or other lower-amp application. The 10-foot (3.1-meter) length helps reduce cable clutter by providing a tailor-made fit between the device and the PDU in a crowded rack enclosure.

Forms a Special Locking Connection with a P-Lock Outlet
The P-Lock C14 connector forms a secure connection with a PDU with a P-Lock outlet, including Eaton G4 and newer PDUs with C13 and C39 outlets. The P-Lock connection helps reduce costly downtime caused by accidental cable disconnections in a crowded rack or PDU space. The P005-E10 lets you replace a non-locking C14/C13 cable or upgrade an entire PDU application by pairing with an Eaton PDU or other PDU with P-Lock outlets.

Package Includes

P005-E10 PDU Power Cord, C13 to P-Lock C14, 10 ft. (3.1 m), Black

Specifications

OVERVIEW
UPC Code037332292834
Product TypePDU Power Cord
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C13
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.3mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)13.86 x 8.98 x 0.50
Shipping Weight (lbs.)1.13
Unit Dimensions (hwd / in.)10.000 x 7.990 x 0.500
ENVIRONMENTAL
Operating Temperature Range23° to 158°F (-5° to 70°C)
Storage Temperature Range14° to 140°F (-10° to 60°C)
Relative Humidity35 TO 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
High VoltageYes
Locking PlugYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.