Part Number: P005-E03 New

Connects a computer, server or switch to a PDU with a P-Lock C13 or C39 power connector and extends your existing power connection by 3 ft.
- Recommended for powering computers, servers and other network devices
- P-Lock C14 connector eliminates accidental cable disconnections in a crowded PDU
- Thick 14 AWG wire gauge manages high power levels required for larger equipment
- 3 ft. length allows flexibility in mounting devices within a rack while avoiding cable clutter
- PDU-style cord replaces or upgrades non-locking power cable provided by manufacturer
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
C13-to-C14 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This power extension cord features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. The P005-E03 can be used to power a computer, server, switch or other device commonly found in a small data center, office workstation or other lower-amp application. The three-foot (0.9-meter) length helps reduce cable clutter by providing a tailor-made fit between the device and the PDU in a crowded rack enclosure.
Forms a Special Locking Connection with a P-Lock Outlet
The P-Lock C14 connector forms a secure connection with a PDU with a P-Lock outlet, including Eaton G4 and newer PDUs with C13 and C39 outlets. The P-Lock connection helps reduce costly downtime caused by accidental cable disconnections in a crowded rack or PDU space. The P005-E03 lets you replace a non-locking C14/C13 cable or upgrade an entire PDU application by pairing with an Eaton PDU or other PDU with P-Lock outlets.
Package Includes
P005-E03 PDU Power Cord, C13 to P-Lock C14, 3 ft. (0.9 m), Black
Specifications
OVERVIEW
UPC Code | 037332292742 |
Product Type | PDU Power Cord |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 15 |
Voltage Compatibility (VAC) | 100-250 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | IEC-320-C13 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 9.3mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 14 |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 10.00 x 7.09 x 0.50 |
Shipping Weight (lbs.) | 0.44 |
Unit Dimensions (hwd / in.) | 10.000 x 7.990 x 0.500 |
ENVIRONMENTAL
Operating Temperature Range | 23° to 158°F (-5° to 70°C) |
Storage Temperature Range | 14° to 140°F (-10° to 60°C) |
Relative Humidity | 35 TO 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
Locking Plug | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
The C39 outlet allows both C14 and C20 plugs to connect into a singular outlet. Like its NEMA counterpart the 5-20P, the C39 outlet allows for both 15- and 20-amp inlets. The flexibility of this universal outlet allows you to swap out equipment without having the inconvenience of re-ordering a new rack PDU to meet specific outlet count requirements on a per rack basis.