Part Number: U315-2X4

Allows two computers to share four USB peripherals, including printers, scanners, flash drives and external hard drives.
- Switch between as many as 4 USB-A peripherals at the push of a button
- USB-A ports support USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
- Included DC power cord provides optional extra power for high-power devices
- USB-C host cables with built-in USB-A adapters included for connecting to computers
- Plug-and-play operation with no software required for easy, immediate installation
- 1-year limited warranty
Features
Share 4 USB Devices Between 2 Computers at the Same Time
Share a USB printer, scanner, keyboard/mouse, flash drive, external hard drive or other USB peripherals between two computers, and save time, money and precious workspace. This USB switch eliminates the cost of buying multiple USB devices for each computer, as well as the headache of determining where to put them and their cables. All four USB-A hub ports support USB 3.2 Gen 1 data transfer rates up to 5 Gbps.
Switching Back and Forth Takes Just a Push of a Button
If you use more than one computer on a daily basis, whether you’re working from home on one computer and playing the latest high-tech games on another, you can share peripherals on both. Just push the button on the front of the U315-2X4 to switch seamlessly between the two host computers. The compact switch takes up very little space on your desktop.
Host Cables Are Included
Connect the two USB-C host cables to the USB-C inputs on your computers. If you would rather use the USB-A inputs on one or both computers, each cable includes a built-in USB-A adapter. Note: An optional 3.5 mm power cable is also included. It is only necessary when the USB devices connected to the switch require more power than is available from the host's USB hub port.
System Requirements
USB-C or USB-A ports on host computers must support USB 3.2 Gen 1 to achieve USB 3.2 Gen 1 speeds up to 5 Gbps
Package Includes
- U315-2X4 USB Peripheral Sharing Switch
- (2) USB-C host cables with USB-A adapters, 3.3 ft. (1 m)
- 3.5 mm DC to USB-A power cable, 5 ft. (1.5 m)
- Installation Instructions
Specifications
OVERVIEW
UPC Code | 037332287441 |
Device Compatibility | Chromebook; Computer; Laptop |
Technology | USB 3.x |
Country/Region | Global |
Host Connector | (2) USB C (FEMALE) |
DATA
Data Ports | (4) USB A (FEMALE) |
INPUT
Bus Powered | Yes |
BATTERY
Battery Charging (5V/1.5A Port) | No |
POWER
Power Source Type | AC Adapter; USB |
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Number of Ports | 6 |
Side A - Connector 1 | (2) USB C (FEMALE) |
Side B - Connector 1 | (4) USB A (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power) - White when switch A/B host |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 5.00mm (Host Cable); 4.00mm (Power Cable) |
Wire Gauge (AWG) | 20 (Power Cable); 24/30/32 (Host Cable) |
Total Number of Ports | 6 |
Shipping Dimensions (hwd / in.) | 1.50 x 4.40 x 3.74 |
Shipping Weight (lbs.) | 0.26 |
Unit Dimensions (hwd / in.) | 0.770 x 3.690 x 2.130 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.77 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 131°F (0° to 55°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 85% (Non-Condensing) |
Storage Humidity Range | 0% to 95% (Non-Condensing) |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 4 |
USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
Data Transfer Rate | 5 Gbps |
Ethernet Support | No |
UASP Support | No |
Auto MDIX Support | No |
Full Duplex Support | No |
Suspend Mode Support | No |
Remote Wakeup Support | No |
Driver Required | No |
STANDARDS & COMPLIANCE
TAA Compliant Option | No |
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
U320-003-BK | USB 3.0 SuperSpeed A/A Cable (M/M), Black, 3 ft. (0.91 m) | |
U320-006-BK | USB 3.0 SuperSpeed A/A Cable (M/M), Black, 6 ft. (1.83 m) | |
U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) | |
U428-003 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U428-006 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 6 ft. (1.83 m) |
Disk Drive Docks & Enclosures
Model Number | Description | |
---|---|---|
U339-002 | USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD | |
U457-025-AG2 | USB 3.1 Gen 1 (5 Gbps) 2.5 in. SATA SSD/HDD to USB-A Enclosure Adapter with UASP Support |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images