Spine-Leaf MPO Panel with Key-Up to Key-Up MTP/MPO Adapter - 12F MTP/MPO-PC M/M, 8F OM4 Multimode, 16 x 16 Ports, 1U
Part Number: N48LSM-16X16
1U network panel replaces a standard MTP/MPO-to-LC cross-connect with MTP/MPO Elite ports to eliminate rack clutter.
- 1U patch panel designed for cost-effective spine and leaf cabling
- Replaces standard MTP/MPO-to-LC cross-connect to reduce troubleshooting and labor
- All-in-one solution for 50/125 multimode OM4 8-fiber network cabling
- Front and rear wire managers help organize cables and eliminate clutter
- Mounts easily into 1U of space in your EIA-standard 19 in. rack or cabinet
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
1U Spine Leaf Panel Simplifies Your Rack Connections and Helps You Keep Costs Down
This network patch panel is designed for spine-and-leaf architecture, which replaces a standard MTP/MPO-to-LC cross-connect with MTP/MPO ports and helps eliminate significant rack clutter. This data center network technology provides high-bandwidth, low-latency, non-blocking server-to-server connectivity, which saves you money, simplifies your rack cabling and improves network performance.
All-in-One Solution Consists of 2 Switch Layers: Spine and Leaf
The groundbreaking N48LSM-16X16 contains a complete spine leaf mesh topology, resulting in less labor, less troubleshooting and fewer errors. It features spine ports in the front that mate with a spine switch, as well as leaf ports in the rear that mate with a leaf switch. No LC-to-LC patching, double cassette or user cable shuffling is required with spine-and-leaf architecture, which improves link performance.
Easy to Mount in Just 1U of Rack Space
This aluminum panel with key-up to key-up MTP/MPO adapter features 32 12-fiber Elite MTP/MPO-PC male ports: 16 front spine ports and 16 rear leaf ports. The N48LSM-16X16 mounts into 1U of space in an EIA-standard 19-inch rack. Cable managers in both front and rear help organize cabling and eliminate unsightly clutter.
Specifications
OVERVIEW
UPC Code | 037332268761 |
Product Type | Spine-Leaf |
Technology | Fiber |
Optical Mode | OM4 |
Panel Dimensions | 17.56" X 1.73" X 14.76" |
Fiber Panel Ports | (32) MTP/MPO |
Mode Type | Multimode |
Firmware / Software Docs
Offset Ports | No |
PHYSICAL
Primary Form Factor | Rackmount |
Color | Black |
Rack Height | 1U |
Connector Color | Gray |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 50 |
Number of Fibers | 8 |
Total Number of Ports | 32 |
Shipping Dimensions (hwd / in.) | 3.60 x 15.00 x 20.90 |
Shipping Weight (lbs.) | 7.60 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 85% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 100 Gbps; 40 Gbps; 400 Gbps |
Wavelength | 1300nm; 850nm |
Attenuation @ 850NM | 3.0 dB / km |
Attenuation @ 1300NM | 1.0 dB / km |
Insertion Loss | ≤ 0.35 dB |
CONNECTIONS
Number of Ports | 32 |
Side A - Connector 1 | (16) 12-STRAND MTP/MPO (MALE) |
Side B - Connector 1 | (16) 12-STRAND MTP/MPO (MALE) |
Endface Polish | PC |
FEATURES & SPECIFICATIONS
All-in-One Kit | Yes |
Network Speed Support | 100 Gbps; 40 Gbps; 400 Gbps |
Numbered Ports | Yes |
Keystone Jacks | No |
Built-in Cables | Yes |
Color-Coded Connections | No |
EIA/TIA 2/32 Spacing | No |
Labeled Ports | Yes |
Optical Port | MPO/MTP |
Down-Angled Ports | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images