Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


103007018-5591

Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems

More Info
How to Order
OVERVIEW
Accessory Type
Rackmount Kit
Accessory Class
UPS Accessories
 
PHYSICAL
Unit Dimensions (hwd / in.)
3.460 x 4.000 x 1.690
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
INPUT
 
 
 
 
 
OUTPUT
 
 
 
 
 
 
 
 
 
 
 
BATTERY
 
 
 
 
 
ENVIRONMENTAL
 
 
WARRANTY & SUPPORT
 
 
SURGE / NOISE SUPPRESSION
 
APPLICATIONS
 
TAA 9PXM08SEBM

Eaton 9PXM 8-Slot Standard External Battery Cabinet for 9PXM Online Double-Conversion UPS, Add up to 3 EBMs, 14U Rack/Tower, TAA

More Info
How to Order
OVERVIEW
Accessory Type
Battery Frame
Accessory Class
UPS Accessories
 
PHYSICAL
Unit Dimensions (hwd / in.)
25.000 x 17.500 x 34.500
Primary Form Factor
Rackmount; Tower
Rack Height
14U
External Battery Pack Form Factor
Rack/Tower
Minimum Required Rack Depth (inches)
38
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; FCC (USA); Trade Agreements Act (TAA)
 
INPUT
Input Phase
Single-Phase
 
 
 
 
OUTPUT
Individually Controllable Load Banks
No
 
 
 
 
 
 
 
 
 
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Expandable Runtime
Yes
DC System Voltage (VDC)
120 per battery string
Battery Replacement Description
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
5-95% non-condensing
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-3000BC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WEBN75XX-11000BC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support
SURGE / NOISE SUPPRESSION
 
APPLICATIONS
 
TAA 9PXMSPPM

Eaton 9PXM 4000VA 3600W Split-Phase Power Module - 110/120V, 120/208V, 120/240V, 127/220V, Hardwired Input/Output, TAA

More Info
How to Order
OVERVIEW
Accessory Type
Power Module
Accessory Class
UPS Accessories
UPS Type
On-Line
PHYSICAL
Unit Dimensions (hwd / in.)
6.000 x 8.500 x 23.000
Primary Form Factor
Rackmount
 
 
 
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
UPS Power Module Weight (kg)
10.21
UPS Power Module Weight (lbs.)
22.5
Unit Weight (lbs.)
26.500
STANDARDS & COMPLIANCE
Product Compliance
FCC (USA); RoHS; Trade Agreements Act (TAA)
Product Certifications
IEC 61000; UL Listed; cUL Listed
INPUT
Input Phase
Single-Phase
Nominal Input Voltage(s) Supported
110V AC; 120V AC; 127V AC; 208V AC; 220V AC; 240V AC
UPS Input Connection Type
Hardwire
 
 
OUTPUT
Individually Controllable Load Banks
No
Output Capacity (VA)
4000
Output Capacity (kVA)
4
Output Capacity (Watts)
3600
Output Capacity (kW)
3.6
Power Factor
0.9
Frequency Compatibility
Supports 50 to 60 Hz and 60 to 50 Hz conversion
Output AC Waveform (AC Mode)
Pure Sine wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
110V; 120V; 127V; 208V; 220V; 240V
Output Receptacles
Hardwire
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
5-95% non-condensing
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
 
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
APPLICATIONS
UPS Applications
Large Network; Mission Critical Applications
New 9PXPPDM1G2

9PX G2 PowerPass Distribution Module for 3kVA to 6kVA 9PX G2 UPS Systems, L6-30P Input, 1x L6-30R, 1x L14-30R and 6x 5-20R Outlets, 3U Rack/Tower

More Info
Check Prices
OVERVIEW
Accessory Type
Power Module
Accessory Class
UPS Accessories
 
PHYSICAL
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 25.040
Primary Form Factor
Rackmount; Tower
Rack Height
3U
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); ENERGY STAR Qualified; RoHS
Product Certifications
NOM (Mexico); cUL Listed
INPUT
Input Phase
Single-Phase
 
UPS Input Connection Type
L6-30P
UPS Input Cord Length (ft.)
6
Input Plug Type
NEMA L6-30P
OUTPUT
Individually Controllable Load Banks
No
Output Capacity (VA)
6000
Output Capacity (kVA)
6
Output Capacity (Watts)
6000
Output Capacity (kW)
6
 
Frequency Compatibility
50 / 60 Hz
 
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V; 208V; 220V; 230V; 240V
Output Receptacles
(6) 5-20R; (1) L14-30R; (1) L6-30R
BATTERY
 
Expandable Runtime
No
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
SURGE / NOISE SUPPRESSION
 
APPLICATIONS
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.