Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


9PX700RT

Eaton 9PX 700VA 630W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
5.8A
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
8
Plug Type
5-15P
OUTPUT
Output Capacity (VA)
700
Output Capacity (kVA)
0.7
Output Capacity (Watts)
630
Output Capacity (kW)
0.63
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
100V, 110V, 120V, 125V
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V; 125V
Output Receptacles
(8) 5-15R
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
11 min. (630W)
Runtime Half Load (min.)
27 min. (315W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number  9PXEBM36RT 
DC System Voltage (VDC)
36
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
 744-A3960 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating
190
UPS AC Suppression Response Time
0 ms
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
2U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)
21
Unit Weight (lbs.)
36.400
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-96% non-condensing
AC Mode Efficiency Rating (100% Load)
89.9
AC Economy Mode Efficiency Rating (100% Load)
95.3
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
241
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
440
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 ;  INDGW-M2 ;  RELAY-MS 
Communications Interface
RS-232; USB
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; NOM (Mexico); EN 62040-2; EN 55022
Product Compliance
FCC Part 15 Class B (USA); VCCI (Japan); RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-1000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-2509UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support
FEATURES & SPECIFICATIONS
 
9SX1000

Eaton 9SX 1000VA 900W 120V Online Double-Conversion UPS - 6 NEMA 5-15R Outlets, Cybersecure Network Card Option, Extended Run, Tower

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
 
 
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
8
 
OUTPUT
Output Capacity (VA)
1000
Output Capacity (kVA)
1
Output Capacity (Watts)
900
Output Capacity (kW)
0.9
 
 
 
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V; 125V
Output Receptacles
(6) 5-15R
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
6.7 min. (900W)
Runtime Half Load (min.)
18.5 min. (450W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 4 EBMs
 
 
Internal UPS Replacement Battery Cartridge
 744-A4311 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
 
 
 
LED Indicators
4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
 
 
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
 
 
Installation Form Factors Supported with Included Accessories
Tower
 
 
Unit Weight (lbs.)
30.900
Unit Dimensions (hwd / in.)
9.900 x 6.300 x 15.100
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0 to 96%, non-condensing
AC Mode Efficiency Rating (100% Load)
90.81%
 
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
419
 
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 ;  INDGW-M2 ;  RELAY-MS ;  INDRELAY-MS 
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
APPLICATIONS
UPS Applications
High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
CE (Europe); ENERGY STAR Qualified; FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
FEATURES & SPECIFICATIONS
High Availability UPS Features
Surge/noise protection
9SX1500

Eaton 9SX 1500VA 1350W 120V Online Double-Conversion UPS - 6 NEMA 5-15R Outlets, Cybersecure Network Card Option, Extended Run, Tower

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
 
 
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-15P
UPS Input Cord Length (ft.)
8
 
OUTPUT
Output Capacity (VA)
1500
Output Capacity (kVA)
1.5
Output Capacity (Watts)
1350
Output Capacity (kW)
1.35
 
 
 
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V; 125V
Output Receptacles
(6) 5-15R
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5.9 min. (1350W)
Runtime Half Load (min.)
16.5 min. (675W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 4 EBMs
 
 
Internal UPS Replacement Battery Cartridge
 744-A4312 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
 
 
 
LED Indicators
4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
 
 
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
 
 
Installation Form Factors Supported with Included Accessories
Tower
 
 
Unit Weight (lbs.)
41.900
Unit Dimensions (hwd / in.)
9.900 x 6.300 x 17.100
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0 to 96%, non-condensing
AC Mode Efficiency Rating (100% Load)
90.44%
 
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
512
 
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 ;  INDGW-M2 ;  RELAY-MS ;  INDRELAY-MS 
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
APPLICATIONS
UPS Applications
High-End Desktop/Small Network; Large Network
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS; REACH; CE (Europe); FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
FEATURES & SPECIFICATIONS
High Availability UPS Features
Surge/noise protection
9SX2000

Eaton 9SX 2000VA 1800W 120V Online Double-Conversion UPS - 6 NEMA 5-20R, 1 L5-20R Outlets, Cybersecure Network Card Option, Extended Run, Tower

More Info
How to Order
OVERVIEW
UPS Type
On-Line
INPUT
 
 
Nominal Input Voltage(s) Supported
120V AC
UPS Input Connection Type
5-20P
UPS Input Cord Length (ft.)
8
 
OUTPUT
Output Capacity (VA)
2000
Output Capacity (kVA)
2
Output Capacity (Watts)
1800
Output Capacity (kW)
1.8
 
 
 
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
100V; 110V; 120V; 125V
Output Receptacles
(6) 5-20R; (1) L5-20R
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
10.3 min. (1800W)
Runtime Half Load (min.)
26.2 min. (900W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 4 EBMs
 
 
Internal UPS Replacement Battery Cartridge
 744-A4313 
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 1 Replacement Battery Cartridge.
Battery Management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
 
 
 
LED Indicators
4 status-indicating LEDs
SURGE / NOISE SUPPRESSION
 
 
EMI / RFI AC Noise Suppression
Yes
PHYSICAL
Primary Form Factor
Tower
 
 
Installation Form Factors Supported with Included Accessories
Tower
 
 
Unit Weight (lbs.)
77.200
Unit Dimensions (hwd / in.)
13.600 x 8.400 x 16.200
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0 to 96%, non-condensing
AC Mode Efficiency Rating (100% Load)
0.88
 
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
682
 
COMMUNICATIONS
Network Management Cards
 NETWORK-M2 ;  INDGW-M2 ;  RELAY-MS ;  INDRELAY-MS 
Communications Interface
DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled)
APPLICATIONS
UPS Applications
Large Network
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS; REACH; CE (Europe); FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
FEATURES & SPECIFICATIONS
High Availability UPS Features
Surge/noise protection

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.