Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


CBL350-10

Power Cord for Select Eaton Universal Input PDUs - 5000VA 208V Single-Phase, L6-30P Input, 30A, 10 ft. (3.05 m)

More Info
How to Order
OVERVIEW
Device Compatibility
PDU
Country/Region
North America
INPUT
Input Phase
Single-Phase
Maximum Input Amps
30.0
Voltage Compatibility (VAC)
200-240
CONNECTIONS
Side A - Connector 1
8-Pin Souriau UTG
Side B - Connector 1
NEMA L6-30P
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Connector Color
Black
Power Cord Jacket Type
SJ; SOOW
Cable Outer Diameter (OD)
17mm
Number of Conductors
3
Wire Gauge (AWG)
10
Cable Length (ft.)
10
Cable Length (in.)
120
Unit Dimensions (hwd / in.)
4.000 x 11.250 x 10.750
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
32° to 194°F (0° to 90°C)
Operating Temperature
32° to 140°F (0° to 60°C)
Operating Humidity Range
10% TO 90% RH, NON-CONDENSING
Storage Humidity Range
10% TO 90% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
Yes
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cTUVus; cUL Listed
Product Compliance
CE (Europe); FCC (USA); RoHS; UKCA; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CBL351-10

Power Cord for Select Eaton Universal PDUs - 8600VA 208/120V WYE 3-Phase, L21-30P Input, 30A, 10 ft. (3.05 m)

More Info
How to Order
OVERVIEW
Device Compatibility
PDU
Country/Region
North America
INPUT
Input Phase
3-Phase
Maximum Input Amps
30
Voltage Compatibility (VAC)
208/120V WYE
CONNECTIONS
Side A - Connector 1
8-Pin Souriau UTG; HARDWIRE
Side B - Connector 1
NEMA L21-30P
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Connector Color
Black
Power Cord Jacket Type
SJ; SOOW
Cable Outer Diameter (OD)
18mm
Number of Conductors
4
Wire Gauge (AWG)
10
Cable Length (ft.)
10
Cable Length (in.)
120
Unit Dimensions (hwd / in.)
4.000 x 11.250 x 10.750
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
32° to 194°F (0° to 90°C)
Operating Temperature
32° to 140°F (0° to 60°C)
Operating Humidity Range
10% TO 90% RH, NON-CONDENSING
Storage Humidity Range
10% TO 90% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
Yes
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cTUVus; cUL Listed
Product Compliance
CE (Europe); FCC (USA); RoHS; UKCA; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CBL356-10

Power Cord for Select Eaton Universal PDUs - 17300VA 208V Delta 3-Phase, 460P9W Input, 60A, 10 ft. (3.05 m)

More Info
How to Order
OVERVIEW
Device Compatibility
PDU
Country/Region
North America
INPUT
Input Phase
3-Phase
Maximum Input Amps
60.0
Voltage Compatibility (VAC)
208V 3-Phase Delta
CONNECTIONS
Side A - Connector 1
8-Pin Souriau UTG
Side B - Connector 1
460P9W
PHYSICAL
Plug Color
Blue
Cable Jacket Color
Black
Connector Color
Black
Power Cord Jacket Type
W
Cable Outer Diameter (OD)
28mm
Number of Conductors
4
Wire Gauge (AWG)
6
Cable Length (ft.)
10
Cable Length (in.)
120
Unit Dimensions (hwd / in.)
4.000 x 11.250 x 10.750
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
32° to 194°F (0° to 90°C)
Operating Temperature
32° to 140°F (0° to 60°C)
Operating Humidity Range
10% TO 90% RH, NON-CONDENSING
Storage Humidity Range
10% TO 90% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
No
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cTUVus; cUL Listed
Product Compliance
CE (Europe); FCC (USA); RoHS; UKCA; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
CBL357-10

Power Cord for Select Eaton Universal PDUs - 17300VA 208V Delta 3-Phase, Hardwire Input, 70A, 10 ft. (3.05 m)

More Info
How to Order
OVERVIEW
Device Compatibility
PDU
Country/Region
North America
INPUT
Input Phase
3-Phase
Maximum Input Amps
70.0
Voltage Compatibility (VAC)
208V 3-Phase Delta
CONNECTIONS
Side A - Connector 1
8-Pin Souriau UTG
Side B - Connector 1
HARDWIRE
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Connector Color
Black
Power Cord Jacket Type
W
Cable Outer Diameter (OD)
28mm
Number of Conductors
4
Wire Gauge (AWG)
6
Cable Length (ft.)
10
Cable Length (in.)
120
Unit Dimensions (hwd / in.)
4.000 x 11.250 x 10.750
 
ENVIRONMENTAL
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
32° to 194°F (0° to 90°C)
Operating Temperature
32° to 140°F (0° to 60°C)
Operating Humidity Range
10% TO 90% RH, NON-CONDENSING
Storage Humidity Range
10% TO 90% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
No
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cTUVus; cUL Listed
Product Compliance
CE (Europe); FCC (USA); RoHS; UKCA; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.