--- Choose a new product to compare ---
M100-001-GY-MAX M100-003-BK M100-003-GY-MAX M100-003-HD M100-003-LRA-WH M100-003-WH M100-004COIL-BK M100-006-BK M100-006-GY-MAX M100-006-HD M100-006-LRA-WH M100-006-WH M100-010-BK M100-010-HD M100-010-WH M100-10N-BK M100-10N-BK-10 M100AB-003-S-LB M100AB-006-S-LB M100AB-01M-WH M100AB-02M-WH M100AB-03M-WH M101-006-LMC-BK M101AB-004-LMCW M102-003-HD M102-003-HD-SL M102-003-WH M102-006-HD M102-010-HD M102-01M-WH M102-02M-BK M102-02M-WH M102-03M-BK M102AB-003-S-LB M102AB-006-S-LB M102AB-01M-WH M102AB-02M-WH M110-003-WH U005-10I U021-003 U022-006 U022-006-BE U022-010 U022-010-BE U022-010-COIL U022-010-R U022-015 U022-015-BE U022AB-006-WH U022AB-010-WH U023-003 U023-006 U024-001-KPA-BK U024-003 U024-003-5P-PM U024-006 U024-006-BE U024-010 U024-016 U024-06N-IDC U024-06N-PM U024AB-003-WH U024AB-006-WH U025-001-PM U026-016 U026-025 U026-10M U026-15M U026-20M U030-003 U030-006 U030-006-COIL U030AB-003-WH U030AB-006-WH U038-003 U038-003-CRA U038-003-FL U038-006 U038-006-CRA U038-006-FL U038-010-GY-MAX U038-C13 U038AB-003-S-LB U038AB-006-S-LB U040-003-C U040-003-C-5A U040-003-C-FL U040-006 U040-006-C U040-006-C-5A U040-006-C-FL U040-006-MICRO U040-006-MINI U040-01M-C-RA U040-02M-C-5ARA U040-02M-C-RA U040-06N-MIC-F U040-C13-C-5A U040-C1M-C-5A U040-C2M-C-5A U040-C3M-C-5A U040AB-006CS5LB U042-025 U042-030 U042-036 U042-050 U050-003 U050-003-GY-MAX U050-006 U050-006-COIL U050-006-GY-MAX U050-010 U050-010-GY-MAX U050AB-003-WH U050AB-006-WH U052-06N U052-06N-RA U053-000-OTG U320-003-BK U320-006-BK U322-003-BK U322-006 U322-006-BK U322-010 U322-010-BK U322-015 U322-015-BK U324-003-BK U324-003-KJ U324-006 U324-006-BK U324-006-DSK1 U324-006-DSK2 U324-010 U324-016 U324-06N-BK U325-003-IND U325-006 U325-006-IND U325-010 U325-010-IND U325-013-IND U325-015 U326-001-BK U326-003 U326-003-BK U326-006 U326-006-BK U326-010 U328-025 U328-025-1 U328F-15M U328F-20M U328F-30M U330-05M-C2A U330-05M-C2A-G2 U330-05M-C2C U330-10M-1 U330-10M-AL U330F-10M-G1 U330F-15M-G1 U330F-20M-G1 U330F-30M-G1 U330F-50M-G1 U420-001-RA U420-003 U420-003-G2 U420-003-G2-5A U420-003-G2-FL U420-006 U420-006-5A U420-010 U420-01M-G25ARA U420-01M-RA U420-02M-RA U420-05M-G2 U420-16N-G25AFL U420-20N-G2-5A U420-C03-G2-5A U420-C06 U420F-10M-D3 U420F-10M-D321 U420F-10M-V U420F-15M-D3 U420F-15M-D321 U420F-15M-V U420F-20M-D3 U420F-30M-D3 U420F-30M-V U420P-2X6-100W U421-003 U421-006 U421-20N-G2 U421-20N-G2-RA U422-003-G2 U422-20N-G2 U426-003 U426-003-G2 U428-003 U428-003-CRA U428-003-G2 U428-006 U428-06N-F U428-06N-F-CRA U428-20N U428-20N-G2 U428-C03-G2 U428-C6N-F U428F-10M-D3 U428F-10M-D321 U428F-15M-D3 U428F-15M-D321 U428F-20M-D3 U428F-30M-D3 U436-01M U436-03M U436-05M U520-31N U521-1P0M-WH U521-1P0M-WH20G U521-1P2M-BK UR020-003 UR020-003-RA UR020-006 UR020-006-RA UR020-010 UR022-001 UR022-003 UR022-003-RA UR022-006 UR022-006-RA UR022-010 UR024-000-UP UR024-001 UR024-003-WH UR024-006 UR024-010 UR024-010-WH UR024-06N UR024-18N-RA UR030-001 UR030-003 UR030-003-RAB UR030-006 UR030-006-LAB UR030-006-RA UR030-006-RAB UR030-06N UR050-001-24G UR050-003 UR050-003-RA UR050-003-WH UR050-006 UR050-006-24G UR050-06N UR05C-003-RARB UR05C-003-RB UVR-05M-CA UVR-05M-CA-AOC UVR-05M-CC
M100-006-BK
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 6 ft. (1.8 m)
OVERVIEW
Technology
Lightning; USB 2.0 (High Speed)
Cable Type
Passive
INPUT
Maximum Input Amps
2
POWER
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
LIGHTNING (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
CHARGING
Total Charging Watts
12
PHYSICAL
Material of Construction
PVC
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.2mm
Wire Gauge (AWG)
28/21
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
12W (5V/2.4A)
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Data Transfer Rate
480 Mbps
Angled Plug
No
STANDARDS & COMPLIANCE
Product Certifications
MFi
Product Compliance
RoHS; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
--- Choose a new product to compare ---
M100-001-GY-MAX M100-003-BK M100-003-GY-MAX M100-003-HD M100-003-LRA-WH M100-003-WH M100-004COIL-BK M100-006-GY-MAX M100-006-HD M100-006-LRA-WH M100-006-WH M100-010-BK M100-010-HD M100-010-WH M100-10N-BK M100-10N-BK-10 M100AB-003-S-LB M100AB-006-S-LB M100AB-01M-WH M100AB-02M-WH M100AB-03M-WH M101-006-LMC-BK M101AB-004-LMCW M102-003-HD M102-003-HD-SL M102-003-WH M102-006-HD M102-010-HD M102-01M-WH M102-02M-BK M102-02M-WH M102-03M-BK M102AB-003-S-LB M102AB-006-S-LB M102AB-01M-WH M102AB-02M-WH M110-003-WH U005-10I U021-003 U022-006 U022-006-BE U022-010 U022-010-BE U022-010-COIL U022-010-R U022-015 U022-015-BE U022AB-006-WH U022AB-010-WH U023-003 U023-006 U024-001-KPA-BK U024-003 U024-003-5P-PM U024-006 U024-006-BE U024-010 U024-016 U024-06N-IDC U024-06N-PM U024AB-003-WH U024AB-006-WH U025-001-PM U026-016 U026-025 U026-10M U026-15M U026-20M U030-003 U030-006 U030-006-COIL U030AB-003-WH U030AB-006-WH U038-003 U038-003-CRA U038-003-FL U038-003-GY-MAX U038-006 U038-006-CRA U038-006-FL U038-010-GY-MAX U038-C13 U038AB-003-S-LB U038AB-006-S-LB U040-003-C U040-003-C-5A U040-003-C-FL U040-006 U040-006-C U040-006-C-5A U040-006-C-FL U040-006-MICRO U040-006-MINI U040-01M-C-RA U040-02M-C-5ARA U040-02M-C-RA U040-06N-MIC-F U040-C13-C-5A U040-C1M-C-5A U040-C2M-C-5A U040-C3M-C-5A U040AB-006CS5LB U042-025 U042-030 U042-036 U042-050 U050-003 U050-003-GY-MAX U050-006 U050-006-COIL U050-006-GY-MAX U050-010 U050-010-GY-MAX U050AB-003-WH U050AB-006-WH U052-06N U052-06N-RA U053-000-OTG U320-003-BK U320-006-BK U322-003-BK U322-006 U322-006-BK U322-010 U322-010-BK U322-015 U322-015-BK U324-003-BK U324-003-KJ U324-006 U324-006-BK U324-006-DSK1 U324-006-DSK2 U324-010 U324-016 U324-06N-BK U325-003-IND U325-006 U325-006-IND U325-010 U325-010-IND U325-013-IND U325-015 U326-001-BK U326-003 U326-003-BK U326-006 U326-006-BK U326-010 U328-025 U328-025-1 U328F-15M U328F-20M U328F-30M U330-05M-C2A U330-05M-C2A-G2 U330-05M-C2C U330-10M-1 U330-10M-AL U330F-10M-G1 U330F-15M-G1 U330F-20M-G1 U330F-30M-G1 U330F-50M-G1 U420-001-RA U420-003 U420-003-G2 U420-003-G2-5A U420-003-G2-FL U420-006 U420-006-5A U420-010 U420-01M-G25ARA U420-01M-RA U420-02M-RA U420-05M-G2 U420-16N-G25AFL U420-20N-G2-5A U420-C03-G2-5A U420-C06 U420F-10M-D3 U420F-10M-D321 U420F-10M-V U420F-15M-D3 U420F-15M-D321 U420F-15M-V U420F-20M-D3 U420F-30M-D3 U420F-30M-V U420P-2X6-100W U421-003 U421-006 U421-20N-G2 U421-20N-G2-RA U422-003-G2 U422-20N-G2 U426-003 U426-003-G2 U428-003 U428-003-CRA U428-003-G2 U428-006 U428-06N-F U428-06N-F-CRA U428-20N U428-20N-G2 U428-C03-G2 U428-C6N-F U428F-10M-D3 U428F-10M-D321 U428F-15M-D3 U428F-15M-D321 U428F-20M-D3 U428F-30M-D3 U436-01M U436-03M U436-05M U520-31N U521-1P0M-WH U521-1P0M-WH20G U521-1P2M-BK UR020-003 UR020-003-RA UR020-006 UR020-006-RA UR020-010 UR022-001 UR022-003 UR022-003-RA UR022-006 UR022-006-RA UR022-010 UR024-000-UP UR024-001 UR024-003-WH UR024-006 UR024-010 UR024-010-WH UR024-06N UR024-18N-RA UR030-001 UR030-003 UR030-003-RAB UR030-006 UR030-006-LAB UR030-006-RA UR030-006-RAB UR030-06N UR050-001-24G UR050-003 UR050-003-RA UR050-003-WH UR050-006 UR050-006-24G UR050-06N UR05C-003-RARB UR05C-003-RB UVR-05M-CA UVR-05M-CA-AOC UVR-05M-CC
U038-003-GY-MAX
Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 3 ft. (0.91 m)
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Passive
INPUT
Maximum Input Amps
3
POWER
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
CHARGING
Total Charging Watts
15
PHYSICAL
Material of Construction
PVC, UHMWPE, Aramid
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.4 mm
Cable Length (ft.)
3
Cable Length (in.)
36
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Polybag
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
15W (5V/3A)
Relative Humidity
0% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Data Transfer Rate
480 Mbps
Angled Plug
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
--- Choose a new product to compare ---
M100-001-GY-MAX M100-003-BK M100-003-GY-MAX M100-003-HD M100-003-LRA-WH M100-003-WH M100-004COIL-BK M100-006-GY-MAX M100-006-HD M100-006-LRA-WH M100-006-WH M100-010-BK M100-010-HD M100-010-WH M100-10N-BK M100-10N-BK-10 M100AB-003-S-LB M100AB-006-S-LB M100AB-01M-WH M100AB-02M-WH M100AB-03M-WH M101-006-LMC-BK M101AB-004-LMCW M102-003-HD M102-003-HD-SL M102-003-WH M102-006-HD M102-010-HD M102-01M-WH M102-02M-BK M102-02M-WH M102-03M-BK M102AB-003-S-LB M102AB-006-S-LB M102AB-01M-WH M102AB-02M-WH M110-003-WH U005-10I U021-003 U022-006 U022-006-BE U022-010 U022-010-BE U022-010-COIL U022-010-R U022-015 U022-015-BE U022AB-006-WH U022AB-010-WH U023-003 U023-006 U024-001-KPA-BK U024-003 U024-003-5P-PM U024-006 U024-006-BE U024-010 U024-016 U024-06N-IDC U024-06N-PM U024AB-003-WH U024AB-006-WH U025-001-PM U026-016 U026-025 U026-10M U026-15M U026-20M U030-003 U030-006 U030-006-COIL U030AB-003-WH U030AB-006-WH U038-003 U038-003-CRA U038-003-FL U038-006 U038-006-CRA U038-006-FL U038-006-GY-MAX U038-010-GY-MAX U038-C13 U038AB-003-S-LB U038AB-006-S-LB U040-003-C U040-003-C-5A U040-003-C-FL U040-006 U040-006-C U040-006-C-5A U040-006-C-FL U040-006-MICRO U040-006-MINI U040-01M-C-RA U040-02M-C-5ARA U040-02M-C-RA U040-06N-MIC-F U040-C13-C-5A U040-C1M-C-5A U040-C2M-C-5A U040-C3M-C-5A U040AB-006CS5LB U042-025 U042-030 U042-036 U042-050 U050-003 U050-003-GY-MAX U050-006 U050-006-COIL U050-006-GY-MAX U050-010 U050-010-GY-MAX U050AB-003-WH U050AB-006-WH U052-06N U052-06N-RA U053-000-OTG U320-003-BK U320-006-BK U322-003-BK U322-006 U322-006-BK U322-010 U322-010-BK U322-015 U322-015-BK U324-003-BK U324-003-KJ U324-006 U324-006-BK U324-006-DSK1 U324-006-DSK2 U324-010 U324-016 U324-06N-BK U325-003-IND U325-006 U325-006-IND U325-010 U325-010-IND U325-013-IND U325-015 U326-001-BK U326-003 U326-003-BK U326-006 U326-006-BK U326-010 U328-025 U328-025-1 U328F-15M U328F-20M U328F-30M U330-05M-C2A U330-05M-C2A-G2 U330-05M-C2C U330-10M-1 U330-10M-AL U330F-10M-G1 U330F-15M-G1 U330F-20M-G1 U330F-30M-G1 U330F-50M-G1 U420-001-RA U420-003 U420-003-G2 U420-003-G2-5A U420-003-G2-FL U420-006 U420-006-5A U420-010 U420-01M-G25ARA U420-01M-RA U420-02M-RA U420-05M-G2 U420-16N-G25AFL U420-20N-G2-5A U420-C03-G2-5A U420-C06 U420F-10M-D3 U420F-10M-D321 U420F-10M-V U420F-15M-D3 U420F-15M-D321 U420F-15M-V U420F-20M-D3 U420F-30M-D3 U420F-30M-V U420P-2X6-100W U421-003 U421-006 U421-20N-G2 U421-20N-G2-RA U422-003-G2 U422-20N-G2 U426-003 U426-003-G2 U428-003 U428-003-CRA U428-003-G2 U428-006 U428-06N-F U428-06N-F-CRA U428-20N U428-20N-G2 U428-C03-G2 U428-C6N-F U428F-10M-D3 U428F-10M-D321 U428F-15M-D3 U428F-15M-D321 U428F-20M-D3 U428F-30M-D3 U436-01M U436-03M U436-05M U520-31N U521-1P0M-WH U521-1P0M-WH20G U521-1P2M-BK UR020-003 UR020-003-RA UR020-006 UR020-006-RA UR020-010 UR022-001 UR022-003 UR022-003-RA UR022-006 UR022-006-RA UR022-010 UR024-000-UP UR024-001 UR024-003-WH UR024-006 UR024-010 UR024-010-WH UR024-06N UR024-18N-RA UR030-001 UR030-003 UR030-003-RAB UR030-006 UR030-006-LAB UR030-006-RA UR030-006-RAB UR030-06N UR050-001-24G UR050-003 UR050-003-RA UR050-003-WH UR050-006 UR050-006-24G UR050-06N UR05C-003-RARB UR05C-003-RB UVR-05M-CA UVR-05M-CA-AOC UVR-05M-CC
U038-006-GY-MAX
Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 6 ft. (1.83 m)
OVERVIEW
Technology
USB 2.0 (High Speed)
Cable Type
Passive
INPUT
Maximum Input Amps
3
POWER
USB Power Delivery (PD) Charging Support
No
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
USB C (MALE)
Connector Plating
Nickel
Contact Plating
Gold
Connector Style
Straight
CHARGING
Total Charging Watts
15
PHYSICAL
Material of Construction
PVC, UHMWPE, Aramid
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Cable Outer Diameter (OD)
3.8 mm
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Polybag
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)
15W (5V/3A)
Relative Humidity
0% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
Data Transfer Rate
480 Mbps
Angled Plug
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
--- Select ---
M100-001-GY-MAX M100-003-BK M100-003-GY-MAX M100-003-HD M100-003-LRA-WH M100-003-WH M100-004COIL-BK M100-006-GY-MAX M100-006-HD M100-006-LRA-WH M100-006-WH M100-010-BK M100-010-HD M100-010-WH M100-10N-BK M100-10N-BK-10 M100AB-003-S-LB M100AB-006-S-LB M100AB-01M-WH M100AB-02M-WH M100AB-03M-WH M101-006-LMC-BK M101AB-004-LMCW M102-003-HD M102-003-HD-SL M102-003-WH M102-006-HD M102-010-HD M102-01M-WH M102-02M-BK M102-02M-WH M102-03M-BK M102AB-003-S-LB M102AB-006-S-LB M102AB-01M-WH M102AB-02M-WH M110-003-WH U005-10I U021-003 U022-006 U022-006-BE U022-010 U022-010-BE U022-010-COIL U022-010-R U022-015 U022-015-BE U022AB-006-WH U022AB-010-WH U023-003 U023-006 U024-001-KPA-BK U024-003 U024-003-5P-PM U024-006 U024-006-BE U024-010 U024-016 U024-06N-IDC U024-06N-PM U024AB-003-WH U024AB-006-WH U025-001-PM U026-016 U026-025 U026-10M U026-15M U026-20M U030-003 U030-006 U030-006-COIL U030AB-003-WH U030AB-006-WH U038-003 U038-003-CRA U038-003-FL U038-006 U038-006-CRA U038-006-FL U038-010-GY-MAX U038-C13 U038AB-003-S-LB U038AB-006-S-LB U040-003-C U040-003-C-5A U040-003-C-FL U040-006 U040-006-C U040-006-C-5A U040-006-C-FL U040-006-MICRO U040-006-MINI U040-01M-C-RA U040-02M-C-5ARA U040-02M-C-RA U040-06N-MIC-F U040-C13-C-5A U040-C1M-C-5A U040-C2M-C-5A U040-C3M-C-5A U040AB-006CS5LB U042-025 U042-030 U042-036 U042-050 U050-003 U050-003-GY-MAX U050-006 U050-006-COIL U050-006-GY-MAX U050-010 U050-010-GY-MAX U050AB-003-WH U050AB-006-WH U052-06N U052-06N-RA U053-000-OTG U320-003-BK U320-006-BK U322-003-BK U322-006 U322-006-BK U322-010 U322-010-BK U322-015 U322-015-BK U324-003-BK U324-003-KJ U324-006 U324-006-BK U324-006-DSK1 U324-006-DSK2 U324-010 U324-016 U324-06N-BK U325-003-IND U325-006 U325-006-IND U325-010 U325-010-IND U325-013-IND U325-015 U326-001-BK U326-003 U326-003-BK U326-006 U326-006-BK U326-010 U328-025 U328-025-1 U328F-15M U328F-20M U328F-30M U330-05M-C2A U330-05M-C2A-G2 U330-05M-C2C U330-10M-1 U330-10M-AL U330F-10M-G1 U330F-15M-G1 U330F-20M-G1 U330F-30M-G1 U330F-50M-G1 U420-001-RA U420-003 U420-003-G2 U420-003-G2-5A U420-003-G2-FL U420-006 U420-006-5A U420-010 U420-01M-G25ARA U420-01M-RA U420-02M-RA U420-05M-G2 U420-16N-G25AFL U420-20N-G2-5A U420-C03-G2-5A U420-C06 U420F-10M-D3 U420F-10M-D321 U420F-10M-V U420F-15M-D3 U420F-15M-D321 U420F-15M-V U420F-20M-D3 U420F-30M-D3 U420F-30M-V U420P-2X6-100W U421-003 U421-006 U421-20N-G2 U421-20N-G2-RA U422-003-G2 U422-20N-G2 U426-003 U426-003-G2 U428-003 U428-003-CRA U428-003-G2 U428-006 U428-06N-F U428-06N-F-CRA U428-20N U428-20N-G2 U428-C03-G2 U428-C6N-F U428F-10M-D3 U428F-10M-D321 U428F-15M-D3 U428F-15M-D321 U428F-20M-D3 U428F-30M-D3 U436-01M U436-03M U436-05M U520-31N U521-1P0M-WH U521-1P0M-WH20G U521-1P2M-BK UR020-003 UR020-003-RA UR020-006 UR020-006-RA UR020-010 UR022-001 UR022-003 UR022-003-RA UR022-006 UR022-006-RA UR022-010 UR024-000-UP UR024-001 UR024-003-WH UR024-006 UR024-010 UR024-010-WH UR024-06N UR024-18N-RA UR030-001 UR030-003 UR030-003-RAB UR030-006 UR030-006-LAB UR030-006-RA UR030-006-RAB UR030-06N UR050-001-24G UR050-003 UR050-003-RA UR050-003-WH UR050-006 UR050-006-24G UR050-06N UR05C-003-RARB UR05C-003-RB UVR-05M-CA UVR-05M-CA-AOC UVR-05M-CC