Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N034-001-SH

Cisco Serial Console Rollover Adapter (M/F) - RJ45 to RJ45, Shielded, Blue

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (FEMALE)
 
 
PHYSICAL
Color
Blue
Cable Jacket Material
PVC
Cable Shielding
STP
Unit Dimensions (hwd / in.)
0.740 x 0.810 x 2.070
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Relative Humidity
0% ~ 90%, Non-Condensing
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
 
COMMUNICATIONS
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
N034-05N-BL

Cisco Console Rollover Cable Adapter (RJ45 M/F) - Blue, 5 in.

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; Cat6
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (FEMALE)
 
 
PHYSICAL
Color
Blue
 
 
 
Cable Jacket Color
Blue
Cable Outer Diameter (OD)
0.81 +/- 0.05mm
Cable Length (in.)
5
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
14° to 158°F (-10° to 70°C)
Storage Temperature Range
5° to 176°F (-15° to 80°C)
Relative Humidity
0 ~ 90% RH, NON-CONDENSING
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
 
 
FEATURES & SPECIFICATIONS
 
 
 
 
 
N205-006-BL-FCR

Cisco Console Rollover Cable (RJ45 M/M), 6 ft. (1.83 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Side A - Connector 2
RJ45 (MALE)
Connector Type
Molded; Rollover
PHYSICAL
Color
Blue
Cable Jacket Material
PVC
Cable Shielding
UTP
 
Cable Jacket Color
Blue
 
Cable Length (in.)
72
Number of Conductors
4 Pair
Conductor Material
Stranded Copper
Conductor Gauge
32 AWG
Cable Length (ft.)
6
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
Bandwidth per TIA Standard
250 MHz
Maximum Data Rate
1 Gbps
FEATURES & SPECIFICATIONS
Data Transfer Rate
1 Gbps
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
IP20 Rated
No
N205-010-BL-FCR

Cisco Console Rollover Cable (RJ45 M/M), 10 ft. (3.05 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6
CONNECTIONS
Side A - Connector 1
RJ45 (MALE)
Side B - Connector 1
RJ45 (MALE)
Side A - Connector 2
RJ45 (MALE)
Connector Type
Molded; Rollover
PHYSICAL
Color
Blue
Cable Jacket Material
PVC
Cable Shielding
UTP
 
Cable Jacket Color
Blue
 
Cable Length (in.)
120
Number of Conductors
4 Pair
Conductor Material
Stranded Copper
Conductor Gauge
32 AWG
Cable Length (ft.)
10
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
COMMUNICATIONS
Bandwidth per TIA Standard
250 MHz
Maximum Data Rate
1 Gbps
FEATURES & SPECIFICATIONS
Data Transfer Rate
1 Gbps
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
IP20 Rated
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.