Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


N224-01K-BL-LP5

Cat6 Gigabit Solid Core UTP Bulk Ethernet Cable, CMP-LP 0.5A Plenum, 100W PoE/PoE++, Blue, 1000 ft. (304.8 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6; PoE
CONNECTIONS
PoE Capability
100W (802.3bt); 15.4W (802.3af); 30W (802.3at); 60W (802.3bt)
Side A - Connector 1
BARE WIRE
Side B - Connector 1
BARE WIRE
Crossover Wiring
No
PoE Type
Type 4 High-Power (100W, IEEE 802.3bt)
Connector Type
Bare Wire
Angled Connector
No
PHYSICAL
Cable Jacket Color
Blue
Cable Jacket Material
PVC
Cable Jacket Rating
CMP-LP5
Cable Shielding
UTP
Cable Outer Diameter (OD)
5.8 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
23 AWG
Cable Length (ft.)
1000
Cable Length (in.)
12000
Unit Dimensions (hwd / in.)
14.700 x 10.100 x 14.100
ENVIRONMENTAL
Operating Temperature Range
-4° to 167°F (-20° to 75°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
COMMUNICATIONS
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab; 802.3af; 802.3at; 802.3bt
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3bt PoE++; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N224-01K-GY-LP5

Cat6 Gigabit Solid Core UTP Bulk Ethernet Cable, CMP-LP 0.5A Plenum, 100W PoE/PoE++, Gray, 1000 ft. (304.8 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6; PoE
CONNECTIONS
PoE Capability
100W (802.3bt); 15.4W (802.3af); 30W (802.3at); 60W (802.3bt)
Side A - Connector 1
BARE WIRE
Side B - Connector 1
BARE WIRE
Crossover Wiring
No
PoE Type
Type 3 PoE++/UPoE (60W, IEEE 802.3bt); Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at); Type 4 High-Power (100W, IEEE 802.3bt)
Connector Type
Bare Wire
Angled Connector
No
PHYSICAL
Cable Jacket Color
Gray
Cable Jacket Material
PVC
Cable Jacket Rating
CMP-LP5
Cable Shielding
UTP
Cable Outer Diameter (OD)
5.8 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
23 AWG
Cable Length (ft.)
1000
Cable Length (in.)
12000
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 167°F (-20° to 75°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
COMMUNICATIONS
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab; 802.3af; 802.3at; 802.3bt
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3bt PoE++; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
N224-01K-WH-LP5

Cat6 Gigabit Solid Core UTP Bulk Ethernet Cable, CMP-LP 0.5A Plenum, 100W PoE/PoE++, White, 1000 ft. (304.8 m)

More Info
Check Prices
OVERVIEW
Technology
Cat6; PoE
CONNECTIONS
PoE Capability
100W (802.3bt); 15.4W (802.3af); 30W (802.3at); 60W (802.3bt)
Side A - Connector 1
BARE WIRE
Side B - Connector 1
BARE WIRE
Crossover Wiring
No
PoE Type
Type 3 PoE++/UPoE (60W, IEEE 802.3bt); Type 1 PoE (15.4W, IEEE 802.3af); Type 2 PoE+ (30W, IEEE 802.3at); Type 4 High-Power (100W, IEEE 802.3bt)
Connector Type
Bare Wire
Angled Connector
No
PHYSICAL
Cable Jacket Color
White
Cable Jacket Material
PVC
Cable Jacket Rating
CMP-LP5
Cable Shielding
UTP
Cable Outer Diameter (OD)
5.8 mm
Number of Conductors
4 Pair
Conductor Material
Solid Copper
Conductor Gauge
23 AWG
Cable Length (ft.)
1000
Cable Length (in.)
12000
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 167°F (-20° to 75°C)
Storage Temperature Range
32° to 140°F (0° to 60°C)
COMMUNICATIONS
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Network Compatibility
1 Gbps (Gigabit)
IEEE Standards Supported
802.3ab; 802.3af; 802.3at; 802.3bt
FEATURES & SPECIFICATIONS
Antibacterial
No
IP68 Rated
No
Snagless Connector
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3bt PoE++; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.