Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


NCM-DIN01-02

Cable Management D-Rings for DIN Rails - Multi-Angle, 1U, Black, 2 Pack

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Management Accessories; Cable Support
Cable Management System Component Type
Accessory
Accessory Class
Networking Accessories
PHYSICAL
Color
Black
Rack Height
1U
Unit Dimensions (hwd / in.)
1.690 x 1.653 x 3.575
Unit Weight (lbs.)
0.12
Cable Manager Form Factor
Horizontal; Vertical
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 85% RH, Non-Condensing
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
NCM-DIN02-02

Cable Management D-Rings for DIN Rails - Multi-Angle, 2U, Black, 2 Pack

More Info
Check Prices
OVERVIEW
Accessory Type
Cable Management Accessories; Cable Support
Cable Management System Component Type
Accessory
Accessory Class
Networking Accessories
PHYSICAL
Color
Black
Rack Height
2U
Unit Dimensions (hwd / in.)
3.440 x 1.653 x 3.575
Unit Weight (lbs.)
0.17
Cable Manager Form Factor
Horizontal; Vertical
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Relative Humidity
10% to 85% RH, Non-Condensing
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.