Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P040-006

Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Server; Router; Network Switch; UPS; PDU
Country/Region
North America
INPUT
Maximum Input Amps
20
Voltage Compatibility (VAC)
100-250
CONNECTIONS
Side A - Connector 1
NEMA L6-20P
Side B - Connector 1
IEC-320-C19
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
FT2
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
11mm
Number of Conductors
3
Wire Gauge (AWG)
12
Cable Length (ft.)
6
Unit Dimensions (hwd / in.)
0.500 x 6.000 x 7.800
 
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 194°F (-20° to 90°C)
Storage Temperature Range
-4° to 194°F (-20° to 90°C)
Operating Humidity Range
20% to 70% RH
Storage Humidity Range
20% to 80% RH
 
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
Yes
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P040-010

Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Server; Router; Network Switch; UPS; PDU
Country/Region
North America
INPUT
Maximum Input Amps
20
Voltage Compatibility (VAC)
250
CONNECTIONS
Side A - Connector 1
NEMA L6-20P
Side B - Connector 1
IEC-320-C19
PHYSICAL
 
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
VW-1
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
11mm
Number of Conductors
3
Wire Gauge (AWG)
12
Cable Length (ft.)
10
Unit Dimensions (hwd / in.)
10.980 x 7.000 x 0.500
Color
Black
 
ENVIRONMENTAL
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
 
Storage Humidity Range
10% to 65% RH
Relative Humidity
10% to 65% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
Yes
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P040-014

Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 14 ft. (4.27 m), Black

More Info
Check Prices
OVERVIEW
Device Compatibility
Server; Router; Network Switch; UPS; PDU
Country/Region
North America
INPUT
Maximum Input Amps
20
Voltage Compatibility (VAC)
100-250
CONNECTIONS
Side A - Connector 1
NEMA L6-20P
Side B - Connector 1
IEC-320-C19
PHYSICAL
Plug Color
Black
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Jacket Rating
FT2
Power Cord Jacket Type
SJT
Cable Outer Diameter (OD)
11mm
Number of Conductors
3
Wire Gauge (AWG)
12
Cable Length (ft.)
14
Unit Dimensions (hwd / in.)
12.000 x 10.000 x 0.500
 
Unit Weight (lbs.)
2.4
ENVIRONMENTAL
Operating Temperature Range
-4° to 194°F (-20° to 90°C)
Storage Temperature Range
-4° to 194°F (-20° to 90°C)
Operating Humidity Range
20% to 70% RH
Storage Humidity Range
20% to 80% RH
 
FEATURES & SPECIFICATIONS
Antibacterial
No
Angled Plug
No
High Voltage
Yes
Locking Plug
Yes
Coiled Power Cord
No
STANDARDS & COMPLIANCE
Product Certifications
cUL Listed; UL Listed
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.