Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P937-000

40-Pin Male IDE to 2.5 in., 3.5 in. and 5.25 in. SATA Adapter

More Info
OVERVIEW
Technology
SATA/eSATA
 
CONNECTIONS
Side A - Connector 1
IDE 40PIN SOCKET
Side B - Connector 1
4 PIN (MALE)
PHYSICAL
Color
Black
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
INPUT
 
FEATURES & SPECIFICATIONS
 
 
 
 
P944-06I

15-Pin SATA (Female) to 4-Pin (Male) Power Cable - 26 AWG, 6-in. (15.24 cm)

More Info
OVERVIEW
Technology
SATA/eSATA
Country/Region
Global
CONNECTIONS
Side A - Connector 1
15 PIN SATA POWER (FEMALE)
Side B - Connector 1
4 PIN (MALE)
PHYSICAL
Color
Black; Red; Yellow
Number of Conductors
0
Cable Length (ft.)
0.5
Cable Length (in.)
6
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
Maximum Input Amps
0
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
High Voltage
No
Locking Plug
No
P947-06N-2P15

15-Pin SATA Power Y Cable - M/2xF, 18 AWG, 6-in. (15.24 cm)

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
Country/Region
Global
CONNECTIONS
Side A - Connector 1
15 PIN SATA POWER (MALE)
Side B - Connector 1
(2) 15 PIN SATA POWER (FEMALE)
PHYSICAL
Color
Black; Red; Yellow
Number of Conductors
0
Cable Length (ft.)
0.5
Cable Length (in.)
6
STANDARDS & COMPLIANCE
Product Compliance
RoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
INPUT
Maximum Input Amps
1.5
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
High Voltage
No
Locking Plug
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.