Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


RK2PC

2-Post Rack-Mount Installation Kit for Select UPS Systems

More Info
Check Prices
OVERVIEW
Accessory Type
Rack-Mount Rail Kit
Accessory Class
UPS Accessories
 
OUTPUT
Individually Controllable Load Banks
No
 
 
 
 
 
 
BATTERY
Expandable Runtime
No
PHYSICAL
Unit Dimensions (hwd / in.)
5.500 x 9.800 x 9.800
 
 
 
 
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
 
INPUT
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
 
 
 
USER INTERFACE, ALERTS & CONTROLS
 
 
INPUT TRANSFORMER
 
SU6000XFMR2U

6kVA / 6kW Stepdown Isolation Transformer - converts 208 or 240V to 120V

More Info
Check Prices
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
 
OUTPUT
 
Frequency Compatibility
60 Hz
Output (Watts)
6000
Output Receptacles
(8) 5-15/20R; (4) 5-15R; (1) L6-30R
Output Nominal Voltage
120, 208/240V AC
Overload Protection
(2) 15A single pole breakers protect two 5-15R outlets each; (2) 20A single pole breakers protect four 5-20R each; L6-30R outlet is unbreakered
 
BATTERY
 
PHYSICAL
Unit Dimensions (hwd / in.)
3.500 x 17.500 x 21.760
Material of Construction
Steel
Form Factors Supported
Rack/Tower (2U)
Minimum Required Rack Depth (inches)
25
Unit Weight (lbs.)
72.6
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS
 
WARRANTY & SUPPORT
 
Product Warranty Period (Worldwide)
2-year limited warranty
INPUT
Nominal Input Voltage(s) Supported
208V AC; 240V AC
UPS Input Cord Length (ft.)
4
Recommended Electrical Service
208/240V 30A
Maximum Input Amps
24
Maximum Input Amps Details
24A with L6-30P, 30A hardwired
Input Connection Type
L6-30P and hardwire input supported
Voltage Compatibility (VAC)
208; 240
 
 
 
ENVIRONMENTAL
Relative Humidity
0-95% (non-condensing)
 
 
USER INTERFACE, ALERTS & CONTROLS
 
 
INPUT TRANSFORMER
 
TAA SUPDMBP6K

SmartOnline Maintenance Bypass for Select 5kVA to 6kVA SmartOnline UPS Systems, 2 L6-30R and 2 L6-20R Outlets, 0U, TAA

More Info
Check Prices
OVERVIEW
Accessory Type
Bypass Panel; Bypass Panel (Rack-Mount)
Accessory Class
UPS Accessories
UPS Type
On-Line
OUTPUT
Individually Controllable Load Banks
No
Frequency Compatibility
50 / 60 Hz
 
Output Receptacles
(1) Hardwire; (2) L6-20R; (2) L6-30R
Output Nominal Voltage
200/208/220/230/240 VAC
 
Output Circuit Breakers
20A, double pole, branch rated, 250V
BATTERY
 
PHYSICAL
Unit Dimensions (hwd / in.)
5.130 x 5.600 x 6.970
Material of Construction
Metal
Form Factors Supported
Rear Rackmount; Tower; Wallmount
 
Unit Weight (lbs.)
5.51
 
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
Product Certifications
CSA (Canada); UL 1778
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
 
INPUT
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
 
 
 
 
 
Voltage Compatibility (VAC)
200; 208; 220; 230; 240
UPS Input Connection Type
Hardwire; L6-30P
 
 
ENVIRONMENTAL
Relative Humidity
0-95% non-condensing
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-15° to 60°C (5° to 140°F)
USER INTERFACE, ALERTS & CONTROLS
Switches
Manual bypass switch, make-before-break, two position rotary switch (UPS and Bypass); Normal AC Source Input switch (line, load)
LED Indicators
Green = UPS; Red = Bypass
INPUT TRANSFORMER
Input Amp(s)

25

SUTFMR

5kVA 120V Stepdown Transformer - 18 NEMA 5-20R Outlets, 60 Hz, L6-30P Input, 3 ft. Cord, 3U Rack/Tower

More Info
Check Prices
OVERVIEW
Accessory Type
Isolation Transformer
Accessory Class
UPS Accessories
UPS Type
On-Line
OUTPUT
Individually Controllable Load Banks
No
Frequency Compatibility
50 / 60 Hz
 
Output Receptacles
(18) 5-20R
Output Nominal Voltage
120V
 
 
BATTERY
Expandable Runtime
No
PHYSICAL
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 25.400
Material of Construction
Metal
 
 
Unit Weight (lbs.)
95
Primary Form Factor
Rackmount; Tower
Rack Height
3U
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); ENERGY STAR Qualified; RoHS
Product Certifications
cUL Listed; NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
 
INPUT
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Cord Length (ft.)
3
 
 
 
 
 
UPS Input Connection Type
L6-30P
Input Phase
Single-Phase
Input Plug Type
NEMA L6-30P
ENVIRONMENTAL
Relative Humidity
0-95% non-condensing
Operating Temperature Range
32° to 104°F (0° to 40°C)
 
USER INTERFACE, ALERTS & CONTROLS
 
 
INPUT TRANSFORMER
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.