Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


P950-02M

eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 2M (6.56 ft.)

More Info
Check Prices
OVERVIEW
Technology
SATA/eSATA
CONNECTIONS
Side A - Connector 1
7 PIN ESATA (MALE)
Side B - Connector 1
7 PIN ESATA (MALE)
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
6.6
 
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
TAA S520-01M

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to 4xInfiniband (SFF-8470), 1M (3.28 ft.), TAA

More Info
Check Prices
OVERVIEW
Technology
SAS
CONNECTIONS
Side A - Connector 1
SFF-8088
Side B - Connector 1
SFF-8470
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3.3
 
FEATURES & SPECIFICATIONS
 
 
STANDARDS & COMPLIANCE
Product Compliance
Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
S524-01M

External SAS Cable, 4 Lane - mini-SAS (SFF-8088) to mini-SAS (SFF-8088), 1M (3.28 ft.)

More Info
Check Prices
OVERVIEW
Technology
SAS
CONNECTIONS
Side A - Connector 1
SFF-8088
Side B - Connector 1
SFF-8088
 
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3.3
Unit Dimensions (hwd / in.)
0.500 x 7.000 x 10.000
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
 
 
 
 
S528-01M

Mini-SAS External HD Cable - SFF-8644 to SFF-8644, 12 Gbps, 1M (3.28 ft.)

More Info
Check Prices
OVERVIEW
Technology
SAS
CONNECTIONS
Side A - Connector 1
SFF-8644
Side B - Connector 1
SFF-8644
Contact Plating
Gold
PHYSICAL
Color
Black
Cable Jacket Color
Black
Cable Length (ft.)
3.28
Unit Dimensions (hwd / in.)
5.315 x 3.937 x 0.500
FEATURES & SPECIFICATIONS
IP68 Rated
No
IP20 Rated
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 149°F (-20° to 65°C)
Operating Humidity Range
20 ~ 80%
Storage Humidity Range
10 ~ 90%

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.