If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.
OVERVIEW
UPS Type
INPUT
Input Phase
Rated input current (Maximum Load)
Nominal Input Voltage(s) Supported
UPS Input Connection Type
UPS Input Cord Length (ft.)
Recommended Electrical Service
Input Cord Length (ft.)
Nominal Input Voltage Description
Plug Type
Input Current
Power Factor (Input)
Input Circuit Breakers
Input Frequency
OUTPUT
Output Capacity (VA)
Output Capacity (kVA)
Output Capacity (Watts)
Output Capacity (kW)
Output Capacity Details
Power Factor
Crest Factor
Nominal Voltage Details
Frequency Compatibility
Frequency Compatibility Details
Output Voltage Regulation (Line Mode)
Output Voltage Regulation (Economy Line Mode)
Output Voltage Regulation (Battery Mode)
Load Management Receptacles
Output Circuit Breakers
Output AC Waveform (AC Mode)
Output AC Waveform (Battery Mode)
Nominal Output Voltage(s) Supported
Output Receptacles
Individually Controllable Load Banks
Included Output Power Cables
BATTERY
Battery Type
Runtime Full Load (min.)
Runtime Half Load (min.)
Expandable Runtime
External Battery Pack Compatibility
DC System Voltage (VDC)
Battery Recharge Rate (Included Batteries)
Battery Access
Internal UPS Replacement Battery Cartridge
Battery Replacement Description
Expandable Runtime Description
VOLTAGE REGULATION
Voltage Regulation Description
Overvoltage Correction
Undervoltage Correction
Severe Undervoltage Correction
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Switches
Alarm Cancel Operation
Audible Alarm
LED Indicators
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression Details
EMI / RFI AC Noise Suppression
AC Suppression Joule Rating
AC Suppression Response Time
UPS AC Suppression Joule Rating
UPS AC Suppression Response Time
UPS Dataline Suppression
PHYSICAL
Primary Form Factor
Rack Height
Cooling Method
Included Mounting Accessory Description
Installation Form Factors Supported with Included Accessories
Installation Form Factors Supported with Optional Accessories
Minimum Required Rack Depth (inches)
Minimum Required Rack Depth with External Battery Pack (cm)
Minimum Required Rack Depth with External Battery Pack (in.)
Minimum Required Rack Depth without External Battery Pack (cm)
Minimum Required Rack Depth without External Battery Pack (in.)
Optional Mounting Accessory Notes
Primary UPS Depth (mm)
Primary UPS Height (mm)
Primary UPS Width (mm)
UPS Housing Material
UPS Power Module Dimensions (hwd, in.)
UPS Power Module Weight (kg)
UPS Power Module Weight (lbs.)
Unit Dimensions (hwd / in.)
Unit Weight (lbs.)
ENVIRONMENTAL
Operating Temperature Range
Storage Temperature Range
Relative Humidity
AC Mode BTU / Hr. (Full Load)
AC Economy Mode BTU / Hr. (Full Load)
AC Mode Efficiency Rating (100% Load)
AC Economy Mode Efficiency Rating (100% Load)
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
Audible Noise
Operating Elevation
COMMUNICATIONS
Network Management Cards
Network Monitoring Port Description
PowerAlert Software
Communications Cable
WatchDog Compatibility
Network Management Card Description
Communications Interface
Emergency Power Off (EPO)/Remote On-Off (ROO)
LINE / BATTERY TRANSFER
Transfer Time
Low Voltage Transfer to Battery Power (Setpoint)
High Voltage Transfer to Battery Power (Setpoint)
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
High Availability UPS Features
Green Energy-Saving Features
Grounding Details
APPLICATIONS
UPS Applications
STANDARDS & COMPLIANCE
Product Certifications
Product Compliance
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Connected Equipment Insurance (U.S., Canada & Puerto Rico)
Output Capacity Details
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% for 3 minutes, 150% for 30 seconds and >150% for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits).
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
IMPORTANT! Please ensure the UPS is configured for 208V output when used with the included step-down transformer module
Frequency Compatibility
60 Hz
Frequency Compatibility Details
IMPORTANT! Please ensure the UPS is configured for 60Hz output when used with the included step-down transformer module
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 2%
Load Management Receptacles
Two switchable outlet load banks (2 NEMA 6-15/20R outlets per bank)
Output Circuit Breakers
Included 2U transformer module includes four 20A 120V circuit breakers (each protects 3 NEMA 5-15/20R outlets).
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
2% output voltage regulation during overvoltages to 288
Undervoltage Correction
2% output voltage regulation during undervoltages to 160V (100% load), 130V (70% load), 100V (30% load)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Interactive front-panel LCD interface reports UPS operating mode, detailed UPS status and site-power information; LCD interface also enables a variety of advanced UPS setup and configuration options
Switches
5 front panel switches: On/Off, Up, Down and Escape
Alarm Cancel Operation
Power-fail alarm can be silenced by following on-screen prompts
Audible Alarm
Audible alarm indicates power failure, low battery, overload and fault
LED Indicators
4 front panel LEDs: AC input (green), AC output (green), Battery (yellow), Fault (red)
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression Details
Single line dialup / network dataline protection included
EMI / RFI AC Noise Suppression
Yes
AC Suppression Joule Rating
570
AC Suppression Response Time
Instantaneous
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
4U
Cooling Method
Fan
Included Mounting Accessory Description
4 post installation accessories included (2 sets)
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
28
Minimum Required Rack Depth with External Battery Pack (cm)
77
Minimum Required Rack Depth with External Battery Pack (in.)
30.25
Minimum Required Rack Depth without External Battery Pack (cm)
74
Minimum Required Rack Depth without External Battery Pack (in.)
29.25
Optional Mounting Accessory Notes
Quantity two 2POSTRMKITWM accessories are required for 2 post rackmount installation; Quantity one 2-9USTAND accessory required for upright tower installation
Primary UPS Depth (mm)
616
Primary UPS Height (mm)
177
Primary UPS Width (mm)
440
UPS Housing Material
Metal
UPS Power Module Dimensions (hwd, in.)
6.96 x 17.34 x 24.25
UPS Power Module Weight (kg)
60.70
UPS Power Module Weight (lbs.)
133.82
Unit Dimensions (hwd / in.)
6.960 x 17.320 x 24.250
Unit Weight (lbs.)
133.820
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
933
AC Economy Mode BTU / Hr. (Full Load)
588
AC Mode Efficiency Rating (100% Load)
>90%
AC Economy Mode Efficiency Rating (100% Load)
>95%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
933
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1399
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 plus assignable contact closure pin functions for On-battery, On bypass, Output-on and Low-battery conditions and remote Shutdown, Output-off, Reboot and Power-toggle operations
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode; 4 ms. transfer time during economy mode operation
Low Voltage Transfer to Battery Power (Setpoint)
160V (100% load), 140V (66% load), 120V (33% load)
High Voltage Transfer to Battery Power (Setpoint)
288V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time; Auto Probe Monitoring (requires WEBCARDLXE)
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks
Grounding Details
Back panel grounding lug included
APPLICATIONS
UPS Applications
High-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Output Capacity Details
INVERTER SHORT-CIRCUIT PROTECTION: Inverter short-circuit protection is electrically protected; OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% for 30 seconds, 150% for 10 seconds and >150% for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits of 120V ±10%) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits of 120V ±10%).
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
120V default
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Accepts 40 to 70Hz input frequency. Output frequency matches input nominal on startup, defaults to 60 Hz on cold-start. Frequency conversion from 60 to 50 Hz -or- 50 to 60 Hz supported. Output capacity de-rates to 70% of normal levels during frequency conversion operation.
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Battery Mode)
+/- 2%
Load Management Receptacles
Two switchable three-outlet load banks
Output Circuit Breakers
20A (x2) - each breaker protects 3 5-15/20R outlets, L5-30R outlet is un-breakered
Battery Recharge Rate (Included Batteries)
Less than 8.1 hours from 10% to 90% (typical, full load discharge)
Battery Access
Front panel battery access door
Internal UPS Replacement Battery Cartridge
See RBC selector guide (replacement battery part number is also labeled on the internal battery door)
Battery Replacement Description
Hot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
Overvoltage Correction
ONLINE MODE: 2% output voltage regulation during overvoltages to 150
Undervoltage Correction
2% output voltage regulation during undervoltages to 80V (66-100% load)
Severe Undervoltage Correction
2% output voltage regulation during undervoltages to 70V (33-66% load) or 60V (under 33% load)
USER INTERFACE, ALERTS & CONTROLS
Switches
2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel Operation
Power-fail alarm can be silenced using alarm-cancel switch
Audible Alarm
Audible alarm indicates power failure, low battery, overload, replace battery and EPO operation
LED Indicators
14 LEDs indicate line power, online mode, economy/bypass mode, on-battery, overload, battery low, replace battery and fault status information; 4-LED meter displays load and battery charge levels; LED panel rotates for viewing in rack/tower formats
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
AC Suppression Response Time
Instantaneous
UPS AC Suppression Joule Rating
504
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
2U
Cooling Method
Fan
Included Mounting Accessory Description
Includes 4 post rackmount installation accessories
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
28
Minimum Required Rack Depth with External Battery Pack (cm)
77
Minimum Required Rack Depth with External Battery Pack (in.)
30.25
Minimum Required Rack Depth without External Battery Pack (cm)
74
Minimum Required Rack Depth without External Battery Pack (in.)
29.25
Primary UPS Depth (mm)
616
Primary UPS Height (mm)
88
Primary UPS Width (mm)
438
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
3.46 x 17.24 x 24.25
UPS Power Module Weight (kg)
31.17
UPS Power Module Weight (lbs.)
68.72
Unit Weight (lbs.)
68.720
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
531
AC Economy Mode BTU / Hr. (Full Load)
484.5
AC Economy Mode Efficiency Rating (100% Load)
95%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
531
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1037
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports and modify the UPS Power Strategy settings download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
No transfer time (0 ms.) in online, double-conversion mode
Low Voltage Transfer to Battery Power (Setpoint)
80V (100% load), 70V (66% load), 60V (33% load)
High Voltage Transfer to Battery Power (Setpoint)
150
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
Grounding Details
Includes back-panel grounding lug
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); NOM (Mexico); UL 1778
Product Compliance
RoHS; ENERGY STAR Qualified; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Nominal Input Voltage(s) Supported
100V AC; 110V AC; 120V AC
UPS Input Connection Type
L5-30P
UPS Input Cord Length (ft.)
8
Recommended Electrical Service
120V 30A
Input Cord Length (ft.)
8
Nominal Input Voltage Description
120V factory default
Plug Type
L5-30P
Input Current
24A
Power Factor (Input)
0.99
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2700
Output Capacity (kW)
2.7
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
120V factory-default nominal voltage
Frequency Compatibility
50 / 60 Hz
Frequency Compatibility Details
Online Mode: Sync with line ±5% of nominal line frequency (outside this range: ±0.5% of auto-selected nominal frequency). Battery Mode: ±0.5% of auto-selected nominal frequency
Output Voltage Regulation (Line Mode)
+/- 1%
Output Voltage Regulation (Economy Line Mode)
+/- 1%
Output Voltage Regulation (Battery Mode)
+/- 2%
Load Management Receptacles
Two switchable two-outlet load banks
Battery Recharge Rate (Included Batteries)
3 hours recharge to 90%
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge 744-A3122 *Note: 744-A3122 is the replacement battery for the SU3000RTXLCD2U 2023 UPS design update featured on this page. For the replacement battery in the previous design of SU3000RTXLCD2U, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
Battery Replacement Description
Hot-swappable, user replaceable batteries
Expandable Runtime Description
Add up to 4 extended battery modules (EBM). Part number BP72RT . *Note: BP72RT is compatible only with the SU3000RTXLCD2U 2023 UPS design update featured on this page. For previous SU3000RTXLCD2U design battery pack functionality, please see the Legacy Product Datasheet under the Support tab, Documents & Downloads section.
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches
RPO / ROO
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
Network Monitoring Port Description
WEBCARDLXE Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications; not compatible with WEBCARDLX
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and RS232 cable included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Communications Interface
(1) Contact closure; (1) RS-232; (1) Slot for SNMP/Web interface; (1) USB
Emergency Power Off (EPO)/Remote On-Off (ROO)
Yes
LINE / BATTERY TRANSFER
Transfer Time
0ms
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Remote management; Sine wave output; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
UL Listed; cUL Listed
Product Compliance
CE (Europe); ENERGY STAR Qualified; FCC (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
Nominal Input Voltage Description
120V factory default
Input Circuit Breakers
40A
OUTPUT
Output Capacity (VA)
3000
Output Capacity (kVA)
3
Output Capacity (Watts)
2700
Output Capacity (kW)
2.7
Output Capacity Details
ON LINE MODE: Maximum output capacity rating is reduced to 2430W (115V), 2295W (110V) and 2160W (100V); FREQUENCY REGULATION / CONVERSION MODE: Maximum output ratings are reduced in frequency regulation / conversion mode (127/120V 1890 watts / 115V 1701 watts / 110V 1606 watts / 100V 1512 watts)
OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% load for 3 minutes; 150% load for 30 seconds and >150% load for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits)
Power Factor
0.9
Crest Factor
3:1
Nominal Voltage Details
120V factory-default nominal voltage
Frequency Compatibility
50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility Details
ON LINE MODE: Output frequency is automatically configured to match nominal input frequency on startup; Output matches input frequency when +/-5Hz of nominal; Output is regulated to +/-0.05Hz when input frequency exceeds +/-5Hz of nominal. UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. FREQUENCY REGULATION / CONVERSION MODE: Output is regulated to +/-0.05Hz of selected output frequency input is 40 to 70Hz; UPS switches to battery mode when input frequency is below 40Hz or above 70Hz. BATTERY MODE: Output is regulated to +/-0.05Hz.
Output Voltage Regulation (Line Mode)
+/- 2%
Output Voltage Regulation (Economy Line Mode)
+/- 10%
Output Voltage Regulation (Battery Mode)
+/- 3%
Load Management Receptacles
Two switchable four-outlet load banks
Battery Replacement Description
Hot-swappable, user replaceable batteries
Expandable Runtime Description
Some external battery configurations require the use of Tripp Lite's External Battery Configuration Software, see manual for details
VOLTAGE REGULATION
Voltage Regulation Description
Online, double-conversion power conditioning maintains 2% output voltage regulation during brownouts and overvoltages
Overvoltage Correction
Corrects overvoltages to 150V (0-100% load)
Undervoltage Correction
Corrects undervoltages to 100V at full load (90V at 100V nominal)
Severe Undervoltage Correction
Corrects brownouts to 70V (70% load) & 55V (33% load)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, frequency, operating mode, alarm function and a variety of additional options
Switches
2 switches control off/on power status and alarm-cancel operation; 2 additional scroll-down and scroll-up / select options enable LCD status viewing and configuration options
Alarm Cancel Operation
Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available
LED Indicators
7 front panel LEDs indicate line power availability, AC to DC conversion, battery mode operation, inverter mode, eco mode operation, bypass mode operation and AC output status
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression
Yes
UPS AC Suppression Joule Rating
570
UPS AC Suppression Response Time
Instantaneous
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet
PHYSICAL
Primary Form Factor
Rackmount
Rack Height
3U
Cooling Method
Fan
Included Mounting Accessory Description
Includes 4 post rackmount installation accessories
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD )
Minimum Required Rack Depth (inches)
29
Minimum Required Rack Depth with External Battery Pack (cm)
81
Minimum Required Rack Depth with External Battery Pack (in.)
32
Minimum Required Rack Depth without External Battery Pack (cm)
79
Minimum Required Rack Depth without External Battery Pack (in.)
31
Primary UPS Depth (mm)
660
Primary UPS Height (mm)
132
Primary UPS Width (mm)
445
UPS Housing Material
Steel
UPS Power Module Dimensions (hwd, in.)
5.2 x 17.5 x 26
UPS Power Module Weight (kg)
33.57
UPS Power Module Weight (lbs.)
74
Unit Dimensions (hwd / in.)
5.250 x 17.750 x 26.000
Unit Weight (lbs.)
74.000
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)
801
AC Economy Mode BTU / Hr. (Full Load)
188
AC Economy Mode Efficiency Rating (100% Load)
98%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1626
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 and contact closure communications
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications Cable
USB and DB9 cabling included
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Communications Interface
Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time
Zero (0 milliseconds) in double-conversion mode; 4 milliseconds economy mode
Low Voltage Transfer to Battery Power (Setpoint)
55V at 33% load, 70V at 70% load, 100V at 100% load (90V full load at 100V nominal setting)
High Voltage Transfer to Battery Power (Setpoint)
150
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)
Cold-start operation supported
High Availability UPS Features
Auto Probe Monitoring and Reboot (requires WEBCARDLX); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving Features
High efficiency economy mode operation; Individually controllable load banks; Schedulable daily hours of economy mode operation
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
CSA (Canada); UL 1778
Product Compliance
RoHS; ENERGY STAR Qualified; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
2-year limited warranty
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.