Part Number: PDUMH30-ISO
Delivers 120V single-phase AC power to multiple loads while also protecting connected equipment from dangerous surges and spikes.
- Ideal metered PDU for telecom, security, A/V and other small network applications
- Digital ammeter for on-site load monitoring helps prevent power overloads
- 3840 joules protect your valuable electronics against dangerous surges and spikes
- 12 NEMA 5-15/20R outlets distribute AC power to connected equipment
- Flexible installation options include 1U and 0U rack, under counter and on wall
- 2-year limited warranty
Features
Single-Phase 120V PDU Distributes and Monitors Network-Grade Power to Multiple Loads
This local metered rack PDU (rPDU) is an ideal unit for telecom, security, audio/video and a wide variety of general portable and stationary rack-mount applications. Recommended for network-grade IT environments, the PDUMH30-ISO provides real-time monitoring of load levels via its built-in digital current metering. A 15-foot (4.6-meter) cord with L5-30P input plug connects to your facility’s AC power source, generator or protected UPS system to distribute power to connected loads.
Digital Load Meter Helps Prevent Potentially Expensive Overloads
The PDUMH30-ISO features 12 NEMA 5-15/20R outlets in two separately breakered load banks. A digital ammeter reports the load for each bank separately, so you can balance loads across both built-in 20A breakers. Add the two load-bank current values together to determine total input current. Monitoring amperage helps ensure load levels remain well below maximum capacity with no danger of overload that could lead to costly downtime or damaged equipment. Maintaining proper load levels can keep your TCO (total cost of ownership) low.
3840 Joules per Load Bank Fight Back Against Unexpected Power Surges
Protecting your valuable electronics is ISOBAR® network-grade AC surge and noise suppression. A 3840-joule surge protection rating defends your sensitive electronic components against even the strongest power surges, spikes and line noise. The PDUMH30-ISO covers full normal (H-N) and common (N-G/H-G) protection modes. A green LED confirms your connected equipment is protected.
Up-to-Date Safety Features Protect Your Vital Equipment
The switchless design helps prevent an accidental shutdown, which could lead to costly downtime. Circuit breakers protect connected components from dangerous overloads.
Versatile Installation Options Give You Plenty of Choices
The reversible all-metal housing comes with mounting brackets for installation in 1U of space or 0U vertical mounting in an EIA-standard 19-inch rack. You can also reorient the brackets for permanent mounting under a counter or on a wall with user-supplied hardware.
Specifications
OVERVIEW
UPC Code | 037332255907 |
PDU Type | Local Metered |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 120V |
Recommended Electrical Service | Single-phase 30A 120V service |
Maximum Input Amps | 30 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
PDU Plug Type | NEMA L5-30P |
Input Cord Length (ft.) | 15 |
OUTPUT
Output Capacity (kW) | 2.88 |
Output Capacity Details | 2.88kW (120V) / 20A total capacity per bank; 16A max per 5-15/20R outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (12) 5-15/20R |
Output Nominal Voltage | 120V |
Overload Protection | 20A circuit breaker |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Two digit current meter reports PDU output load in amps |
Front Panel LEDs | Set of 3 diagnostic LEDs continuously report status for LINE OK (green), suppressor or wiring FAULT (red) and PROTECTION PRESENT (green) |
Switches | No power switch |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3840 |
AC Suppression Response Time | NM = 0 ns. CM = <1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
Clamping Voltage (RMS) | 140 |
AC Suppression Surge Current Rating | 60,000 amps |
EMI / RFI Filtering | 40-80 dB |
Immunity | Conforms to IEEE 587 / ANSI C62.41 |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation |
Minimum Required Rack Depth (inches) | 9.5 |
PDU Form Factor | Horizontal (1U) |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 20.28 x 11.22 x 3.07 |
Unit Dimensions (hwd / in.) | 18.860 x 4.830 x 1.720 |
Unit Weight (lbs.) | 8.82 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
Grounding | Rear grounding lug |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; NOM (Mexico); RETIE (Colombia); UL 1363; UL 1449 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |