Part Number: SU5000RT3UHV
This Model has been retired and replaced by SU5000RT4UHV. An Owner's Manual and other information for the SU5000RT3UHV is available on the model support page
Overview
Features
- True online, double-conversion UPS provides pure, full-time sine wave AC output free of surges, voltage fluctuations and line noise
- 5000VA/3500 watt output power capacity compatible with 200-240V applications at 50/60 Hz
- 3U power module and 2U battery pack installs in any 19 inch rack enclosure using only 5 rack spaces
- Double conversion UPS actively converts raw input from AC to DC, then back to perfect sine wave AC output with enhanced protection from harmonic distortion, fast electrical impulses and other hard-to-solve power problems not addressed by other UPS types
- Provides perfectly regulated, sine wave output power free of line noise, transient surges and frequency variation for the most efficient operation of critical servers, networking and telecommunications equipment
- Accepts input voltages between 156 and 276, regulating output within 2% of selected 200/208/220/230/240V nominal voltage
- Supports connected equipment during blackouts for 20/8 minutes at half/full load levels. Runtime is further expandable with optional external battery packs
- Intelligent battery management system extends battery life
- Network interfaces support simultaneous communications via 2 DB9 ports and slot for network management card options
- Compatible with Tripp Lite UPS management card options TLNETCARD, WEBCARDLX, SNMPWEBCARD, MODBUSCARD and RELAYIOCARD
- Serial port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- Built-in Emergency Power Off (EPO) interface with cable
- Includes 4 built-in output receptacles (2 L6-30R, 2 L6-20R)
- L6-30P input plug-in connection
- Front panel LEDs and LCD readout with scroll button enables visual confirmation of all major UPS functions and current site electrical conditions
- Front panel switches enable power on/off control, self-test and alarm cancel functions
- Included adjustable mounting rails support installation in 4 post 19 inch rack enclosures. Optional 2POSTRMKITHD supports 2 post rackmount installation
- UPS ships fully assembled in full compliance with DOT regulations, no time consuming connection of internal batteries by user is required
- Fault tolerant electronic bypass maintains utility output during a variety of UPS fault conditions
- $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332122391 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 24A (208V), 21A (240V) |
Nominal Input Voltage(s) Supported | 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
UPS Input Connection Type | L6-30P |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 30A 208/240V |
OUTPUT
Output Capacity (VA) | 5000 |
Output Capacity (kVA) | 5 |
Output Capacity (Watts) | 3500 |
Output Capacity (kW) | 3.5 |
Output Capacity Details | Supports up to 102% load continuously in double conversion mode, 102 to 125% for 1 minute, 126% to 150% for 30 seconds; Loads over 150% trigger immediate bypass mode operation to support loads directly from mains power; Double conversion mode is automatically restored as the overload is cleared |
Power Factor | 0.7 |
Crest Factor | 3:1 |
Nominal Voltage Details | Voltage selection via front panel LCD interface |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Output frequency matches input nominal on startup |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Output Circuit Breakers | 20A double-pole breaker protects L6-20R outlets, L6-30R outlets are unbreakered |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 200V; 208V; 220V; 240V |
Output Receptacles | (2) L6-20R; (2) L6-30R |
BATTERY
Runtime Full Load (min.) | 8 min. (3500w) |
Runtime Half Load (min.) | 20 min. (1750w) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP240V10RT3U ; BP240V557C-1PH; BP240V787C-1PH ; BP240V1037C-1PH; BP240V1407C-1PH |
DC System Voltage (VDC) | 240 |
Battery Recharge Rate (Included Batteries) | Less than 6 hours from 10% to 80% (typical, full load discharge) |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | 2% output voltage regulation during overvoltages to 276 |
Undervoltage Correction | 2% output voltage regulation during undervoltages to 156 |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Selectable LCD display with scroll and selection buttons enables UPS control and detailed monitoring options; LED/LCD panel rotates for viewing in rack/tower formats (see manual) |
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation; 2 additional switches support set and execute scrolling LCD functions |
Alarm Cancel Operation | Alarm cancel switch |
Audible Alarm | Unique audible alarms for all major UPS, environmental and power conditions (see manual) |
LED Indicators | 6 LEDs indicate line power, online mode, economy/bypass mode, on-battery, charger and AC output status; LCD screen offers additional information and control options |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 5U |
Cooling Method | Fan |
Included Battery Pack Dimensions (hwd / in.) | 3.5 x 17.5 x 22.5 |
Included Battery Pack Weight (lbs.) | 92 |
Included Mounting Accessory Description | 2 sets of adjustable 4 post rack rails included |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Maximum Device Depth (in.) | 26 |
Minimum Required Rack Depth (inches) | 33 |
Optional Mounting Accessory Notes | 2 sets of 2POSTRMKITWM required for 2 post rackmount installation of separate power module and battery pack |
Primary UPS Depth (mm) | 660 |
Primary UPS Height (mm) | 132 |
Primary UPS Width (mm) | 445 |
Shipping Dimensions (hwd / in.) | 22.00 x 27.00 x 33.50 |
Shipping Weight (lbs.) | 243.00 |
Unit Dimension Details | Includes 3U UPS/power module and 2U battery pack |
UPS Housing Material | Steel |
UPS Power Module Dimensions (hwd, in.) | 5.2 x 17.5 x 26 |
UPS Power Module Weight (kg) | 19.05 |
UPS Power Module Weight (lbs.) | 42 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 1327 |
AC Mode Efficiency Rating (100% Load) | 90% |
AC Economy Mode Efficiency Rating (100% Load) | 94% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1327 |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; TLNETCARD ; WEBCARDLX; MODBUSCARD ; RELAYIOCARD |
Network Monitoring Port Description | RS232 and contact closure communications are located on two separate DB9 ports |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | DB9 cable included |
Communications Interface | DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode |
Low Voltage Transfer to Battery Power (Setpoint) | 156 |
High Voltage Transfer to Battery Power (Setpoint) | 276 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries |
Green Energy-Saving Features | High efficiency economy mode operation; Schedulable daily hours of economy mode operation |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Useful Web Pages
Product Images