Part Number: U444-06N-HD-AM

Connects your existing 4K HDMI TV, monitor or projector to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC.
- Supports USB DisplayPort Alternate Mode for transmitting audio/video
- Supports true UHD video resolutions up to 4K (3840 x 2160) @ 24/25/30 Hz
- Compact and easy to carry in a pocket, purse or laptop bag
- Reversible USB-C plug connects in either direction
- Plug-and-play operation with no software or drivers required
- 3-year limited warranty
Features
- Compatible with USB-C or Thunderbolt 3 source devices that support USB DisplayPort Alternate Mode
- Ideal for giving video presentations, editing multiple documents or streaming video for digital signage
- Extends video from your primary display to another
- Duplicates the same video on 2 displays
- Converts a secondary display to your primary display
- Supports UHD video resolutions up to 3840 x 2160 (4K) @ 24/25/30 Hz
- Supports 36-bit Deep Color (12 bits per channel)
- Supports 7.1 Audio Surround Sound
- Supports per-lane transfer rates of 5.4 Gbps (HBR2), 2.7 Gbps (HBR) and 1.62 Gbps (RBR)
- Fumble-free reversible USB-C plug connects in either direction for quick connection every time
- Plug-and-play operation with no software, drivers or external power required
- Half the footprint of a credit card for easy carrying in a pocket, purse or laptop bag
- Backward compatible with non-4K displays
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with HDMI input
Package Includes
- U444-06N-HD-AM USB 3.2 Gen 1 USB-C to HDMI 4K Adapter (M/F)
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332189325 |
Product Type | USB-C to HDMI Video Adapter |
Technology | HDMI |
Host Connector | USB C (MALE) |
VIDEO
Video Input | USB C (MALE) |
Video Output | HDMI (FEMALE) |
Number of Monitors Supported | 1 |
Video Ports | HDMI (FEMALE) |
Video Ports Details | HDMI 1.4; HDCP 1.4; DisplayPort 1.2 |
Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K) |
Max Supported Video Resolution | 3840 x 2160 (4K) @ 24/25/30Hz |
Max Supported Color Depth | 36-bit Deep Color |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
DisplayPort Alt Mode | Yes |
AUDIO
Audio Specification | Supports 7.1 Audio Surround Sound |
INPUT
Built-In Cable Length (ft.) | 0.328 |
Built-In Cable Length (in.) | 3.94 |
Bus Powered | Yes |
CONNECTIONS
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
PHYSICAL
Color | White |
Material of Construction | PVC, ABS |
Cable Jacket Color | White |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 3.9mm |
Wire Gauge (AWG) | 34 / 28 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 0.79 x 4.72 x 3.94 |
Shipping Weight (lbs.) | 0.07 |
Unit Dimensions (hwd / in.) | 0.260 x 0.490 x 1.380 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.05 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% TO 85% RH, NON-CONDENSING |
Storage Humidity Range | 5% TO 90% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
P568-016 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images