1000W PowerVerter Compact Inverter for Trucks with 4 Outlets
Part Number: PV1000HF
- 12V DC input; 120V AC output; 4 outlets
- 1000 watts continuous output
- 2000 watts peak output (instantaneous)
- Powers an entire mobile office
- 1-year limited warranty
Overview
Utilize your vehicle's battery to efficiently power office equipment on the road or power tools at a work site. Continuously supplies up to 1000 watts of 120V AC power to 4 AC outlets from any 12V battery. Includes a set of DC terminals for simple installation. Compact, lightweight metal case design is among the smallest, most rugged inverters available at this power level.
NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 175a should be positioned no more than 18" from the PV1000HF's battery in the positive line.
Features
- Allows users to run AC appliances from any properly-sized 12V battery or automotive DC system
- Converts 12V DC battery power to 120V AC power
- 1000 watts continuous output power; 2000 watts peak output power (instantaneous)
- 4 outlets
- Compact, lightweight design with all-metal housing
- Remote control jack provides optional remote monitoring and control when used with optional remote module (APSRM4, sold separately)
- Low battery alarm with auto-shutoff prevents deep battery discharge
- High-efficiency operation conserves batteries to prolong run time
- Battery charge level LEDs indicate the approximate charge level (high/medium/low) of connected batteries
- Connected load level LEDs indicate the approximate wattage load level (high/medium/low) of connected equipment
- Operating mode switch controls inverter operation
- Battery Charge Conservation Dial conserves battery power by setting the load-level at which the inverter automatically shuts off
- Cooling fan regulates internal temperature and prolongs service life
- Mounting flanges provide safe, fixed installation
- Grounding lug connects to vehicle ground
- Grooved cooling surface provides additional surface area for more efficient cooling
Specifications
OVERVIEW
UPC Code | 037332097187 |
INPUT
Maximum Input Amps / Watts | Full continuous load - 100A at 12V DC, No load - 1.5A at 12V DC, Shutdown / load sense mode - 100 micro amps |
Recommended Electrical Service | Requires 12V DC input source capable of delivering 100A for the required duration (when used at full capacity). For automotive applications, hardwire installation with 175A battery system fusing is recommended. |
Input Connection Type | Set of 2 DC bolt-down wiring terminals |
Input Cord Length Details | User supplies cabling. Minimum gauges for full load operation: #4 wire (12 ft max), #2 wire (20 ft max), #0 wire (31 ft max). |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | No |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (4) 5-15R |
Continuous Output Capacity (Watts) | 1000 |
Peak Output Capacity (Watts) | 2000 |
Output Voltage Regulation | Maintains PWM sine wave output voltage of 115 VAC (+/- 10% VAC) |
Output Frequency Regulation | 60 Hz (+/- 5% Hz) |
Overload Protection | Automatic overload protection shuts down inverter system in the event of overloads. Inverter and electrical system are further protected via four internal 40A automotive fuses |
BATTERY
DC System Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Set of 6 LEDs offer continuous status information on battery and connected load conditions |
Switches | 3 position rocker switch enables on/off power control, plus "remote" setting which enables inverter to be remotely powered on or off when used in conjunction with APSRM4 Remote Control Module (sold separately) |
Audible Alarm | Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less |
PHYSICAL
Material of Construction | Aluminum, Steel |
Cooling Method | Fan |
Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
Shipping Dimensions (hwd / in.) | 4.40 x 7.80 x 18.40 |
Shipping Weight (lbs.) | 7.10 |
Unit Dimensions (hwd / in.) | 4.250 x 6.000 x 13.000 |
Unit Weight (lbs.) | 6 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
<p>APS series inverters can accept and pass AC input power. They also have a built in battery charger circuit.</p> |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; KVM; PDU; Inverters; Power Management; UPS Systems |
WEXT2C | Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems |
WEXT3C | Extended Warranty and Technical Support for Select Tripp Lite Products – Cables & Connectivity; DC Power Supplies; KVM Switches; PDUs; Power Inverters; UPS Systems |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images