Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 6/2/2023

Overview

The NSU-G16 combines a 1.44kW single-phase 120V Power Distribution Unit (PDU) with an unmanaged 16-port Gigabit Ethernet Switch for an all-in-one 1U rack-mount solution. It is perfect for racks in smaller, distributed networks where space is at a premium by providing both power and Ethernet connectivity in only 1U of rack space. The power distribution unit supplies continuous AC power from a connected UPS system or alternate source and contains eight NEMA 5-15R outlets allowing you to power critical IT equipment. The Gigabit Ethernet Network Switch has 16 RJ45 ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX cross-over detection functions for true “plug and play” capability. Utilizing Green Ethernet technology, power consumption is automatically lowered by (i) turning off Ethernet ports not in use or connected to a shutdown computer and (ii) detecting the connected network cable lengths to adjust the power usage to only what is necessary. Constructed of heavy-duty steel housing, the NSU-G16 has a rugged design built for years of reliable performance.

Features

NSU-G16 combines a 1.44kW single-phase 120V Basic Power Distribution Unit (PDU) with an Unmanaged 16-Port Gigabit Ethernet Switch for an all-in-one 1U rack-mount solution.

Power Distribution Unit (PDU):

  • 1.44kW 12A 120V Basic Power Distribution Unit
  • 8 NEMA 5-15R AC outlets
  • NEMA 5-15P input plug; 6 ft. line cord
  • 12 Amps

Unmanaged Ethernet Switch:

  • 16 RJ45 Gigabit Ethernet ports
  • Auto-negotiable 10/100/1000 Mbps Ethernet on all ports selects port speed automatically based on the capabilities of the client
  • Auto MDI/MDIX crossover detection provides true, plug-and-play functionality
  • 32 Gbps switching capacity at Full-Duplex
  • Store-and-Forward switching method
  • 2Mb RAM for data buffering
  • 8K address MAC address table
  • Supports Jumbo Frames up to 9216 Bytes
  • Power ON/OFF LED illuminates to indicate that the switch is receiving power
  • RJ45 LED's Per Port (Left LED Blinks Green for Activity, Right LED is off for 10/100 Mbps speeds, and solid Green for 1000 Mbps)
  • Compliant with IEEE 802.3ab (1000BASE-T GbE), IEEE 802.3u (100BASE-TX Fast Ethernet), IEEE 802.3i (10BASE-T Ethernet), IEEE 802.3x (Full Duplex/Flow Control), IEEE 802.3 (NWAY Auto-Negotiation), 802.3ac (VLAN) and 802.3az (Energy Efficient Ethernet)

Power Management:

  • Using Green Ethernet technology, energy efficiency is maximized by (i) turning off Ethernet ports not in use or connected to a shutdown computer and (ii) adjusting power usage relative to network cable lengths

Rack-mount Configuration:

  • 1U Horizontal 19-inch rack-mount
  • Constructed of heavy-duty steel housing

Works with the Most Popular Web Browsers
The NSU-G16 is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NSU-G16 accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).

Package Includes

  • NSU-G16
  • Rack-mount hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184016
Product TypeSwitch/PDU Combination
PDU TypeBasic
INPUT
Input PhaseSingle-Phase
Electrical Consumption (Max)10W
Maximum Input Amps12
PDU Plug TypeNEMA 5-15P
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
OUTPUT
Output Circuit Breakers12A
Output Receptacles(8) 5-15R
POWER
Power Consumption (Watts)10
Power Consumption DetailPDU supports up to 12A total; Network switch consumes up to 10 watts
CONNECTIONS
Number of Ports16
Ports16
Ports Detail16x 10/100/1000BASE-T
SFP Uplink Ports0
PoE Supported Ports0
Network Switch Ports(16) 10/100/1000 (RJ45)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPower LED (Green for Power On), (x2) RJ45 LED's Per Port (Left LED Blinks Green for Activity, Right LED is off for 10/100 Mbps speeds, and solid Green for 1000 Mbps)
PHYSICAL
Primary Form FactorRackmount
ColorBlack
Minimum Required Rack Depth (inches)11.4
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)4.40 x 12.40 x 21.00
Shipping Weight (lbs.)7.40
Unit Dimensions (hwd / in.)1.710 x 18.660 x 8.400
Unit Weight (lbs.)6
Rack Units1
ENVIRONMENTAL
Storage Temperature Range14° to 158°F (-10° to 70°C)
Relative Humidity5 to 95% RH, Non-Condensing
Operating Temperature32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
Network Compatibility DetailsAuto-negotiable
Switching Capacity32 Gbps
Switching Capacity Details2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames9000
MAC Auto LearningNo
MAC Addresses8000
Storm ControlNo
Auto MDI/MDIX Crossover DetectionYes
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product ComplianceRoHS; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3ac (VLAN); IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC Part 15 Class A (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Gigabit Ethernet provides 10X the performance of Fast Ethernet technology. Gigabit Ethernet provides data throughput of up to 1 Gigabit/second, while Fast Ethernet delivers only 100 Mbits/second. Installation of Gigabit Ethernet technologies helps future proof network installations and ensures higher internal network performance.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes, however, in an application where managed switches are required, such as I/O over Ethernet, it is advisable to use all managed switches. Large networks, more than 10 devices ( PLCs, HMIs, drives, etc. ) should use only managed switches for multicast control and diagnostics.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.