Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

2.4kW Single-Phase 120V Basic PDU, 13 NEMA 5-15/20R Outlets, NEMA 5-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount

Part Number:  PDU1220

Delivers 120V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Ideal for networking, telecom, security, audio/video and sound reinforcement applications.

  • NEMA 5-20P input with 15-ft. (4.57 m) cord
  • 13 NEMA 5-15/20R outlets—12 rear and 1 front
  • Switchless design prevents accidental shutdown
  • Reversible all-metal housing
  • Installs in rack, on wall or under counter
  • 5-year limited warranty
Have a Question?
Contact Us

Overview

The PDU1220 2.4kW Single-Phase 120V Basic PDU is the perfect no-frills unit for networking, telecom, security, audio/video and sound reinforcement applications. Perfectly suited for high-density IT environments, the PDU1220 features a single breakered load bank with 13 NEMA 5-15/20R outlets—12 in the rear and one in front. The NEMA 5-20P input plug with long 15-foot (4.6-meter) cord connects to your facility's compatible AC power source, generator or protected UPS to distribute power to connected equipment.

The switchless design prevents an accidental shutdown, which could lead to costly downtime. A 20A circuit breaker protects connected equipment from dangerous overloads. The reversible all-metal housing mounts in 1U of space in EIA-standard 19-inch racks, as well as on a wall or workbench or under a counter. With a compatible rack and a PDUSIDEBRKT accessory (sold separately), you can adapt the PDU1220 for vertical 0U rack-mounting.

Features

Reliable Single-Phase Power Distribution
  • Ideal no-frills PDU for networking, telecom, security, audio/video and sound reinforcement applications
  • 13 NEMA 5-15/20R outlets in one breakered load bank
  • 20A circuit breaker protects outlets against overloads
  • NEMA 5-20P input plug with 15-ft. (4.57 m) cord
  • Rear-panel grounding lug

Switchless Design
  • Prevents accidental shutdowns and costly downtime

Versatile Installation Options
  • Mounts horizontally in 1U of EIA-standard 19 in. 2- and 4-post racks
  • Reversible all-metal housing faces front or rear in rack
  • Ready for toolless 0U vertical installation with optional PDUSIDEBRKT (sold separately)
  • Also mounts on wall, workbench or under a counter

Package Includes

  • PDU1220 2.4kW Single-Phase 120V Basic PDU
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332116673
PDU TypeBasic
INPUT
Input PhaseSingle-Phase
PDU Input Voltage120
Recommended Electrical ServiceSingle-phase 20A 120V service
Maximum Input Amps20
PDU Plug TypeNEMA 5-20P
Input Cord Length (ft.)15
OUTPUT
Output Capacity Details2.4kW (120V) / 20A total capacity; 16A max per 5-15/20R outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(13) 5-15/20R
Output Nominal Voltage120V
Overload Protection20A circuit breaker
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
Material of ConstructionMetal
Form Factors Supported1U rackmount, 0U vertical rackmount, wall-mount and undercounter installation supported
Minimum Required Rack Depth (inches)9.5
Outlets Measurement (Center to Center)30.2mm
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)2.20 x 20.40 x 9.30
Shipping Weight (lbs.)5.70
Unit Dimensions (hwd / in.)2.000 x 19.000 x 4.500
Unit Weight (lbs.)5.2
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation (ft.)0-10,000
Operating Elevation (m)0-3000
FEATURES & SPECIFICATIONS
GroundingGrounding lug
STANDARDS & COMPLIANCE
Product CertificationsRETIE (Colombia); CAN/CSA-22.2 No. 308-14 (Canada); NOM (Mexico); UL 1363
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors PDUSIDEBRKT PDUSIDEBRKT Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.