Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

40 GB Pass-Through Cassette, (x12) 12-Fiber MTP/MPO ( Female )

Part Number:  N482-12M12-X2

Installs in select Tripp Lite fiber enclosure panels to create up to twelve 40 GB 12-fiber MTP/MPO connections in high-density network applications.

  • For use with N482-01U or N482-02U enclosure panels
  • Connect up to twelve 40 GB 12-fiber MTP/MPO cables
  • Guaranteed compatibility when used with recommended cabling
  • Designed specifically for use with cables, such as the N842-, N844- and N845- Series cables
  • Simple installation with no tools required
  • Factory-terminated connectors
  • Heavy-duty steel housing
Have a Question?
Contact Us

Overview

The N482-12M12-X2 40 GB Pass-Through Cassette works in tandem with N482-01U or N482-02U Fiber Enclosure Panels to create up to twelve 12-fiber MTP/MPO connections in high-density network applications.

The cassette’s modular design installs easily in the N482-01U and N482-02U enclosure panels with no tools required. Just insert the cassette into the panel, and push in its retention clips to secure it. Plug 40 GB 12-fiber MTP/MPO Ethernet cables into the cassette to connect up to 12 network feeds. Up to five N482-12M12-X2 cassettes fit in the N482-01U 1U enclosure panel for a total of 60 network feeds, and up to 14 cassettes fit in the N482-02U 2U panel for a total of 168 network feeds. Guaranteed compatibility when used with recommended cabling, such as the N842-, N844- and N845- Series.

With a heavy-duty steel housing and factory-terminated connectors that reduce time and labor, the N482-12M12-X2 is made from only the finest materials to ensure fast installations and optimal performance.

Features

Elegant, Simple Solution for 40 GB 12-Fiber MTP/MPO Connections
  • High-density fiber cassette for use with N482-01U and N482-02U fiber enclosure panels
  • Connect up to twelve 40 GB 12-fiber MTP/MPO cables
  • Guaranteed compatibility when used with recommended cabling
  • Designed specifically for use with cables, such as the N842-, N844- and N845- Series cables

Simple Fiber Installations Save Time and Money
  • Push/pull retention clips for easy installation with no tools required
  • Install up to 5 in N482-01U 1U enclosure panel for up to 60 network feeds total
  • Install up to 14 in N482-02U 2U enclosure panel for up to 168 network feeds total

Premium Construction for Optimal Performance
  • Heavy-duty steel construction
  • Factory-terminated connectors reduce time and labor

System Requirements

  • Guaranteed compatibility when used with recommended cabling
  • Designed specifically for use with N842-, N844- and N845-Series cables

Package Includes

  • 40 GB Pass-Through Cassette, (x12) 12-Fiber MTP/MPO
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332191359
TechnologyMultimode
PHYSICAL
Shipping Dimensions (hwd / in.)2.40 x 3.90 x 2.40
Shipping Weight (lbs.)0.20
CONNECTIONS
Number of Ports12
Side A - Connector 112-STRAND MTP/MPO (FEMALE)
Side B - Connector 112-STRAND MTP/MPO (FEMALE)
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Fiber Network Cables

  Model Number Description
40G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (M/F), 12 Fiber, 40GBASE-SR4, Aqua, 5 m N842-05M-12-MF N842-05M-12-MF 40G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (M/F), 12 Fiber, 40GBASE-SR4, Aqua, 5 m
40G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (M/F), 12 Fiber, 40GBASE-SR4, Aqua, 10 m N842-10M-12-MF N842-10M-12-MF 40G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (M/F), 12 Fiber, 40GBASE-SR4, Aqua, 10 m
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) N844-01M-12-P N844-01M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) N844-02M-12-P N844-02M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) N844-03M-12-P N844-03M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.)
MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) N844-05M-12-P N844-05M-12-P MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.) N844-10M-12-P N844-10M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.)

Fiber Network Infrastructure

  Model Number Description
Enclosure for 5 High-Density Fiber Cassettes, 1U N482-01U N482-01U Enclosure for 5 High-Density Fiber Cassettes, 1U
Enclosure for 14 High-Density Fiber Cassettes, 2U N482-02U N482-02U Enclosure for 14 High-Density Fiber Cassettes, 2U
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.