AC Unit for Wall Mount Network Racks - 2,000 BTU (0.6 kW), 120V
Part Number: SRCOOL2KWM
Self-contained 2,000 BTU wall-mount server rack cooling system filters, dehumidifies and cools air and directs it toward equipment stored in wall-mount rack enclosures and network closets with no access to facility air conditioning.
- Mounts to most wall-mount rack enclosures with ventilated door
- Provides 2,000 BTU (0.6 kW) of cooling capacity
- 6-ft. (1.83 m) power cord with NEMA 5-15P plug
- User-friendly control panel with LCD display and diagnostic LEDs
- Temperature control 63-86 degF
- Supports optional remote management via Ethernet
- 1-year limited warranty
Overview
Features
- Mounts to most wall-mount rack enclosures with ventilated door or side panels
- Close-coupled energy-saving cooling directed at equipment instead of whole room
- Recommended for IT environments with limited floor space
- 2,000 BTU (0.6 kW) of cooling capacity
- Prevents equipment shutdowns, malfunctions and failures caused by overheating and temperature fluctuations
- Eco-friendly R134A refrigerant meets environmental standards
- Magnetic front scoop directs cool air through rack's ventilated door or side panel to cool overheated rack equipment
- Magnetic door panel prevents warm air from entering cabinet
- Restarts automatically after power failures
- Intuitive push-button control panel features LCD display and diagnostic LEDs
- Operates at noise levels comparable to an average office setting
- Temperature control 63-86 degF
- SRCOOLNET2LX accessory (sold separately) allows you to monitor temperature and humidity, receive alerts, review logs and control settings remotely via SNMP, web, SSH or telnet
- 6-ft. (1.83 m) power cord with NEMA 5-15P plug attaches to standard AC outlet
- Built-in evaporator eliminates condensation—no floor drain or water collection tank needed
- Magnetic air scoop attaches to rack enclosure's front door to optimize airflow
- Mounting hardware included
Package Includes
- SRCOOL2KWM SmartRack Wall-Mount Server Rack Cooling Unit - 2,000 BTU, 120V
- (2) Adjustable exhaust panels
- Exhaust duct adapter
- Directional output vent
- Exhaust duct
- Extra drainage plug
- Magnetic door panel
- (4) M6 x 16 screws
- (8) M4 x 10 screws
- (4) Self-tapping screws
- Magnetic vinyl
- Mounting brackets
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332199928 |
INPUT
Electrical Consumption (Max) | 276 Watts |
Nominal Input Voltage(s) Supported | 120V AC |
Input Connection Type | NEMA 5-15P |
Input Plug Features | NEMA 5-15P |
Input Frequency | 60 Hz |
Input Cord Length (ft.) | 6 |
COOLING
Cooling Type | Active |
Airflow | Evaporator = 78 CFM / Condenser = 130 CFM |
Cooling Capacity (BTUs) | 2000 |
Cooling Capacity (kW) | 0.6 |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | 2-digit LCD displays numerical temperature readout |
Front Panel LEDs | Push-button control panel with multiple LEDs for operational configuration |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Form Factors Supported | Wall Mount |
Shipping Dimensions (hwd / in.) | 16.90 x 19.60 x 23.60 |
Shipping Weight (lbs.) | 53.00 |
Unit Dimensions (hwd / in.) | 11.100 x 13.500 x 13.500 |
Unit Weight (lbs.) | 35 |
COMMUNICATIONS
SNMP Compatibility | SRCOOLNET2 (Optional) remote management accessory for remote monitoring and control |
FEATURES & SPECIFICATIONS
Refrigerant | R134A |
Refrigerant Amount | 7.76 oz. |
Compressor Type | Rotary |
Dehumidifier | 0.83 liters / hour |
Sound Level (Noise) | < 55dB |
Amp Draw Nominal | 2.47A |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-22.2 No. 117-1970 (Canada); NOM (Mexico); UL 484 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Excessive heat can damage servers, reducing the life of equipment and potentially causing an unexpected shutdown. Humidity problems can also accompany excessive heat. High humidity can cause condensation and lead to the accumulation of dust on components. Low humidity can cause electrostatic discharge (ESD).
For newer IT equipment, the American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE) recommends an operating temperature of 64°F to 81°F (18°C to 27°C), and a relative humidity (RH) of 60 percent.
Accessories
Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRCLOSETINTAKE | Network Closet Through-Wall Air Duct, Built-in Filter, Black |
Accessories
Model Number | Description | |
---|---|---|
![]() |
SRCOOLNET2LX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models |
Documents & Downloads
Design Resources
Product Literature
Case Studies
Product Videos
- Tripp Lite Testimonial: College Station Independent School District
https://tripplite.eaton.com/video/tripp-lite-testimonial-college-station-independent-school-district/769430 - Why Rack Cooling Efficiency Matters
https://tripplite.eaton.com/video/why-rack-cooling-efficiency-matters/815511
Product Images